
calcActive())">
ClipsalX Antiviral-RJ11 Tel Outlet with Shutter
CPXRJ11_1M_WE
₹ 289.00
₹ 130.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CPXRJ11_1M_WE
ClipsalX Antiviral-RJ11 Tel Outlet with Shutter
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
ClipsalX Antiviral-RJ11 Tel Outlet with Shutter
₹ 289.00
₹ 130.05
Description
Clipsal X Antiviral range of switches, featuring vibrant colors and textures. Curated for the style. Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light. Safe to Use - High Grade flame retardant polycarbonate material Hassle Free Operation - 'Soft sound' non intrusive switches High Durability - Riveted moving contacts with silver inlay for proper contact
Country of Origin: India
Product Details
Product Name | ClipsalX Antiviral-RJ11 Tel Outlet with Shutter |
---|---|
Range Name | Clipsal X |
Power Source Type | 240V - 50 Hertz |
Body Material | Plastic |
Category | Telephone Outlet |
Tax Class | GST-18 |
Color | White |
No of Modules | 1 Mod |
Shutter Availability | With Shutter |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review