22Mm Pilot Light,48V Ac/Dc,Amber
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
22Mm Pilot Light,48V Ac/Dc,Amber
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | 22Mm Pilot Light,48V Ac/Dc,Amber |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 48 V AC/DC |
| Range of product | HARMONY XA2 |
| Product or component type | MONOLITHIC PILOT LIGHT |
| Device short name | XA2 |
| Mounting diameter | 22.5 MM |
| Shape of signaling unit head | ROUND |
| Cap/operator or lens colour | AMBER |
| Light source | LED |
| Bulb base | INTEGRAL LED |
| [Us] rated supply voltage | 48 V AC/DC 50/60 HZ |
| Device presentation | COMPLETE PRODUCT |
| Terminals description ISO n°1 | (X1-X2)PL |
| Device mounting | FIXING HOLE 22.3 +0.4/0 CONFORMING TO IEC 60947-5-1 |
| Fixing center | >= 30 X 40 MM (SUPPORT PANEL) METAL - THICKNESS: 1…6 MM>= 30 X 40 MM (SUPPORT PANEL) PLASTIC - THICKNESS: 2…6 MM |
| Fixing mode | FIXING NUT BENEATH HEAD RECOMMENDED TORQUE: 2.2 N.M (+/- 0.2 N.M) |
| Marking | CCCCE |
| [Us] rated supply voltage | 48 V |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| Tightening torque | 0.8…1 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 2 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| [Ui] rated insulation voltage | 400 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| Signalling type | STEADY |
| Supply voltage limits | 0.8…1.2 V AC/DC |
| Service life | 40000 H AT RATED VOLTAGE AND 25 °C |
| Height | 29 MM |
| Width | 29 MM |
| Depth | 53 MM |
| Product weight | 0.02 KG |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Overvoltage category | CLASS I CONFORMING TO IEC 536 |
| IP degree of protection | IP65 CONFORMING TO IEC 60529 |
| IK degree of protection | IK05 |
| Standards | GB 14048.1GB 14048.5IEC 60947-1IEC 60947-5-1IEC 60529IEC 50102 |
| Product certifications | CECCC |
| Vibration resistance | 5 GN (F= 12…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.5 CM |
| Package 1 Width | 2.9 CM |
| Package 1 Length | 2.9 CM |
| Package 1 Weight | 25 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 5.8 CM |
| Package 2 Width | 6.4 CM |
| Package 2 Length | 15.8 CM |
| Package 2 Weight | 300 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 160 |
| Package 3 Height | 15 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 5.8 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 20 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8349565217391304 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0032691304347826087 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.006050760869565217 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.7340992039191673 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.04705978260869565 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Overview
| Product Name | 22Mm Pilot Light,48V Ac/Dc,Amber |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 48 V AC/DC |
| Range of product | HARMONY XA2 |
| Product or component type | MONOLITHIC PILOT LIGHT |
| Device short name | XA2 |
| Mounting diameter | 22.5 MM |
| Shape of signaling unit head | ROUND |
| Cap/operator or lens colour | AMBER |
| Light source | LED |
| Bulb base | INTEGRAL LED |
| [Us] rated supply voltage | 48 V AC/DC 50/60 HZ |
| Device presentation | COMPLETE PRODUCT |
| Terminals description ISO n°1 | (X1-X2)PL |
| Device mounting | FIXING HOLE 22.3 +0.4/0 CONFORMING TO IEC 60947-5-1 |
| Fixing center | >= 30 X 40 MM (SUPPORT PANEL) METAL - THICKNESS: 1…6 MM>= 30 X 40 MM (SUPPORT PANEL) PLASTIC - THICKNESS: 2…6 MM |
| Fixing mode | FIXING NUT BENEATH HEAD RECOMMENDED TORQUE: 2.2 N.M (+/- 0.2 N.M) |
| Marking | CCCCE |
| [Us] rated supply voltage | 48 V |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| Tightening torque | 0.8…1 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 2 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| [Ui] rated insulation voltage | 400 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| Signalling type | STEADY |
| Supply voltage limits | 0.8…1.2 V AC/DC |
| Service life | 40000 H AT RATED VOLTAGE AND 25 °C |
| Height | 29 MM |
| Width | 29 MM |
| Depth | 53 MM |
| Product weight | 0.02 KG |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Overvoltage category | CLASS I CONFORMING TO IEC 536 |
| IP degree of protection | IP65 CONFORMING TO IEC 60529 |
| IK degree of protection | IK05 |
| Standards | GB 14048.1GB 14048.5IEC 60947-1IEC 60947-5-1IEC 60529IEC 50102 |
| Product certifications | CECCC |
| Vibration resistance | 5 GN (F= 12…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.5 CM |
| Package 1 Width | 2.9 CM |
| Package 1 Length | 2.9 CM |
| Package 1 Weight | 25 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 5.8 CM |
| Package 2 Width | 6.4 CM |
| Package 2 Length | 15.8 CM |
| Package 2 Weight | 300 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 160 |
| Package 3 Height | 15 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 5.8 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 20 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8349565217391304 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0032691304347826087 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.006050760869565217 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.7340992039191673 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.04705978260869565 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |