22 mm Pushbuttons

347 results

arrow-down
EMERGENCY STOP 3D LEGEND PLATE
ZBY9320
LED PILOT LIGHT LED 24 V
ZBVB1
DIA 22 HOLE CAP
ZB5SZ3
SCREW TERMINAL CONTACT B
ZB4BZ103
SELECTOR OPERATING HEAD 3 POSITION STAY PUT
ZB4BD3
SELECTOR OPERATING HEAD 2 POSITION STAY PUT
ZB4BD2
SELECTOR SWITCH HEAD 3 Position Standard Handle
ZA2BD3
PLASTIC FOOT
XVBZ02
JOYSTICK 22MM XD2 +OPTIONS
XD2GA8241
ILLUMINATED PUSHBUTTON Metal 24V AC/DC
XB4BW31B5
24 V LED GREEN PILOT LIGHT BODY
XB4BVB3
7"W Easy Touch Panel, Ethernet Model
HMIET6400

Explore Premium Schneider Electric 22 mm Pushbuttons

Schneider Electric's 22 mm push button range covers flush, extended, and illuminated styles. Each one is built to handle frequent use without losing its tactile feel or electrical reliability. That makes it a solid pick for control panels in many industries.

Shop 22 mm Pushbuttons by Type & Configuration

Pushbuttons come in different shapes and functions. When you buy 22 mm push button switch, the right one affects safety and ease of use. Here's a quick look at the main types you'll find.

Flush Pushbuttons

Flush buttons sit level with the panel face. This lowers the risk of accidental presses. They suit tight enclosures or panels that need a clean, low-profile look. You'll often see them used for start functions on general machines, where accidental activation could cause problems.

Extended Pushbuttons

Extended buttons stick out further from the panel. This makes them easier to press fast, even with gloves on. They work well where quick access matters more than a flush finish. Stop functions on busy equipment often use this type, since speed counts in those moments.

Illuminated Pushbuttons

These have a small LED behind the button face. The light shows status at a glance, which helps in dim areas or busy control rooms. Operators can confirm a circuit is live or a process has started without checking anywhere else. It's a small feature with a real practical payoff.

Mushroom Head Pushbuttons

The head is large and rounded, so it's easy to hit under pressure. This shape is the standard for emergency stop functions. Speed matters more than precision in a crisis, and this design accounts for that. You'll find these on most machines that need a fast manual shutoff option.

Filter 22 mm Pushbuttons by Material, Range & Specifications

Material and build quality change how a pushbutton holds up over time. Matching the spec to your site conditions matters more than picking on looks alone.

Plastic Body Pushbuttons

Plastic bodies are light and cost less. They resist corrosion well and suit indoor panels with normal handling. If your setting is clean and controlled, plastic is often the practical choice. It keeps costs down without sacrificing day-to-day performance in typical indoor conditions.

Metal Body Pushbuttons

Metal bodies handle impact and wear better than plastic. They suit rougher settings where panels get bumped, knocked, or pressed hard and often. If your plant floor sees heavy daily use, metal is the safer long-term choice for keeping switches working properly.

IP65-Rated Pushbuttons

IP65 seals out dust and water jets. This makes these buttons a good fit for washdown areas, outdoor panels, or dusty plants. If moisture or airborne particles are a regular concern at your site, this rating gives you a real margin of protection.

Standard Range Pushbuttons

For general indoor use without harsh conditions, standard range buttons offer dependable switching at a lower cost. They suit typical commercial or light industrial panels. If your environment is mild and stable, this range covers most everyday control needs well.

Why Choose Schneider Electric 22 mm Pushbuttons?

Choosing a 22 mm push button means more than matching a hole size. It means trusting the switch to keep working through years of daily presses.

Proven Reliability

Schneider Electric pushbuttons are tested to handle a high number of operating cycles. This reduces the risk of a switch failing when you need it most. For critical control points, consistency matters more than almost any other single factor in the decision.

Panel Compatibility

Standard 22 mm mounting means these buttons fit existing cut-outs without changes. That makes replacements and new builds faster and simpler. You won't need to redrill panels or rework layouts, which saves time on both maintenance jobs and fresh installations.

Broad Product Range

With many actuator types, colours, and ratings on offer, you can standardise your panel design while still matching each modular push button switch to its job. This flexibility helps you plan layouts that stay consistent across different machines and control stations.

Industrial-Grade Build

These buttons are built for real plant conditions, not just lab tests. That means dust, vibration, and constant use are accounted for in the design. Performance holds steady under daily wear, which is exactly what a working panel needs.

Key Features of Schneider Electric 22 mm Pushbuttons

These pushbuttons combine strong mechanics with reliable electrical contact. That combination is what makes them useful across so many different equipment types.

High Cycle Life

Contacts and actuators are built to outlast typical industrial demands. This means fewer replacements and less downtime over the life of your panel. For high-traffic control points, that durability adds up to real savings in maintenance time and cost.

Clear Tactile Feedback

A defined click or resistance confirms the press. This matters in noisy plants where sound cues are limited. Operators know instantly that the button engaged, without needing to look for a light or check a display separately.

Colour-Coded Options

Multiple colours let panels follow standard safety and function codes. This helps operators find the right control fast, even under pressure. Clear colour coding reduces the chance of hitting the wrong button during a busy or stressful moment.

Sealed Variants Available

IP-rated versions keep dust and moisture away from internal contacts. This extends the working life of the switch in tougher settings. If your panel sits somewhere damp or dusty, a sealed variant is worth the small extra cost.

Applications of 22 mm Pushbuttons in Industrial & Commercial Settings

From factory floors to building systems, a modular push button switch handles a wide range of manual control jobs where a simple, dependable switch is all that's needed.

Machine Start-Stop Control

Pushbuttons on control panels start or halt machinery directly. This gives operators a basic, reliable way to manage equipment without relying on a screen or software layer. It's the most common use case across factories and production lines.

Emergency Stop Stations

Mushroom-head buttons work as emergency stop points across a plant. They let operators cut power fast during a fault or accident. Their size and shape are built specifically for quick, reliable access in urgent moments.

HVAC and Building Systems

Pushbuttons control fans, pumps, and other building equipment when manual override is needed. Even in automated buildings, a physical button still gives facility staff a fast, local way to step in when something needs manual attention.

Process Automation Panels

Even in automated lines, manual buttons handle overrides, mode changes, and resets. Automation can't safely replace every function, so these buttons remain a key part of how operators interact with and adjust running systems.

How to Choose the Right 22 mm Pushbutton

The right choice of a modular push button switch depends on where the button sits, how often it's used, and what conditions it faces each day on site.

Match the Environment

Check for dust, moisture, and temperature at the install site first. Then pick an IP rating that covers those conditions with some margin. Getting this step right avoids early failures and cuts down on unplanned maintenance visits later.

Consider Actuator Type

Flush buttons guard against accidental presses. Extended buttons offer faster access. Choose based on how the button gets used day to day, not just how it looks. The right shape for the job makes a real difference in daily operation.

Check Panel Cut-Out Size

Confirm your panel opening matches the standard 22 mm requirement before ordering. This simple check avoids rework and delays during installation. It's a small step that saves real time once the parts arrive on site.

Verify Contact Configuration

Make sure the number of normally open or closed contacts matches your circuit's wiring needs. Getting this wrong means rewiring or reordering later. A quick check against your control diagram before purchase prevents that extra work.

Installation & Safety Tips for 22 mm Pushbuttons

Good installation protects both safety and long-term reliability. A few basic checks during setup go a long way toward avoiding problems later.

Isolate Power First

Always cut power to the panel before installing or swapping a pushbutton. This single step prevents shock risk and stops any chance of the machine activating unexpectedly during the work. It's the most basic and most important safety step.

Confirm Torque Specifications

Tighten the mounting ring to the specified torque. Too tight can crack the housing. Too loose risks it working free over time. Following the manufacturer's torque guide keeps the button secure without damaging it.

Label Functions Clearly

Mark each button's function clearly on or near the panel. This cuts down on operator error, especially where several similar-looking buttons sit close together. Clear labels help new staff and reduce mistakes during busy shifts.

Test Before Full Deployment

Run a functional check right after installation. Confirm the wiring and switching behaviour work as expected. Doing this before returning equipment to full use catches problems early, when they're still easy to fix.

FAQs About 22 mm Pushbuttons

Q. What is a 22 mm pushbutton switch?

It's a manual switch with a 22 mm mounting hole. You press it to start, stop, or control a circuit or machine. It's common on control panels in factories and equipment rooms. The size refers to the panel hole, not the full button body.

Q. Are 22 mm pushbuttons available with LED illumination?

Yes. Illuminated versions have a small built-in LED. It shows status at a glance, which helps in dark or busy areas. You can tell instantly if a circuit is live. This small feature saves time and reduces confusion during operation.

Q. Can 22 mm pushbuttons be used in harsh industrial environments?

Yes, with the right type. Choose metal bodies and a high IP rating for dusty or damp settings. Basic plastic models may not last as long there. Picking the correct build matters more than anything else for tough conditions.

Q. What IP ratings are available for 22 mm pushbuttons?

IP65 is common and protects against dust and water jets. Other ratings exist depending on the model. Always confirm the exact rating before buying, since site needs vary. Higher ratings usually mean better protection and a higher price.

Q. Are 22 mm pushbuttons compatible with standard panel cut-outs?

Yes. The 22 mm name refers to the panel hole size itself. Any standard cut-out of that size will fit without extra work. This makes replacements fast and simple, with no redrilling or resizing needed on the panel.

Q. What is the difference between metal and plastic 22 mm pushbuttons?

Metal resists impact and wear better, suiting rough, high-use settings. Plastic is lighter and cheaper, working fine for normal indoor use. Your choice depends on how tough the setting is and how often the button gets pressed daily.

Q. Can 22 mm pushbuttons be used for emergency stop applications?

Yes. Mushroom-head buttons are made for this job. The large, rounded top is easy to hit fast, even under stress. Speed matters most in an emergency, which is why this shape is now the standard choice.

Q. How do I install a 22 mm pushbutton switch?

Cut the power first. Fit the button through the panel hole and tighten the mounting ring by hand. Wire the contacts to match your circuit. Test the switch before turning the equipment back on.



Best-Selling Schneider Electric India - 22 mm Pushbuttons Price List (2026-2027)

Updated Date: 18 November, 2026