DD Relay D2

Showing 1-30 out of 32 products

Set Descending Direction
  1.                                                                      
    OC OR UC RELAY 150mA-15A 24-240VAC/DC
    In stock
    Regular Price ₹ 6,612 Special Price ₹ 5,091
     
  2.                                                                      
    OVERVOLTAGE CONTROL RELAY RM22-UA - RANG
    In stock
    Regular Price ₹ 10,404 Special Price ₹ 8,011
     
  3.                                                                      
    OV AND UV 20..80V ACDC 24-48VAC/DC 1C/O
    In stock
    Regular Price ₹ 20,777 Special Price ₹ 15,998
     
  4.                                                                      
    3 PHASE UNDERVOLTAGE CONTROL RELAY RM22-re
    In stock
    Regular Price ₹ 7,759 Special Price ₹ 5,974
     
  5.                                                                      
    3 PHASE VOLTAGE CONTROL RELAY RM22-TR -
    In stock
    Regular Price ₹ 4,562 Special Price ₹ 3,513
     
  6.                                                                      
    3 PHASE CONTROL RELAY RM22-TG - RANGE 18
    In stock
    Regular Price ₹ 5,860 Special Price ₹ 4,512
     
  7.                                                                      
    MLTIFUNC PH CNTRL 220 480VA PHFAIL ROT
    In stock
    Regular Price ₹ 15,446 Special Price ₹ 11,893
     
  8.                                                                      
    PH FAILURE ROTATN 208-480VAC 1C/O
    In stock
    Regular Price ₹ 14,408 Special Price ₹ 11,094
     
  9.                                                                      
    PH ROT:FAILURE 208-480VAC ASYMM UV/OV
    In stock
    Regular Price ₹ 24,699 Special Price ₹ 19,018
     
  10.                                                                      
    Zelio Relay,128 BLANK LABELS FOR RSLZ SOCKET
    In stock
    Regular Price ₹ 843 Special Price ₹ 624
     
  11.                                                                      
    Zelio Relay,BUTTERFLY ISOLATOR FOR RSLZ SOCKET
    In stock
    Regular Price ₹ 909 Special Price ₹ 673
     
  12.                                                                      
    Zelio Relay,BUS JUMPER 20 POLES FOR RSLZ SOCKET
    In stock
    Regular Price ₹ 286 Special Price ₹ 212
     
  13.                                                                      
    On Delay Timer
    In stock
    Regular Price ₹ 9,565 Special Price ₹ 7,078
     
  14.                                                                      
    MULTIFUNC TIMER 1C O 12 240VAC DC
    In stock
    Regular Price ₹ 3,868 Special Price ₹ 2,862
     
  15.                                                                      
    TIMER FUNC A At 1C O 24VAC DC 240VAC
    In stock
    Regular Price ₹ 2,701 Special Price ₹ 1,999
     
  16.                                                                      
    ON DELAY TIMER 24 240 VAC
    In stock
    Regular Price ₹ 2,879 Special Price ₹ 2,130
     
  17.                                                                      
    SEPARATED CONN SOCKET FOR RSB
    In stock
    Regular Price ₹ 818 Special Price ₹ 605
     
  18.                                                                      
    Zelio Relay,SEPARATED SOCKET LED 12-24VAC/DC SCREW
    In stock
    Regular Price ₹ 1,151 Special Price ₹ 852
     
  19.                                                                      
    Zelio Relay,SEPARATED SOCKET LED 230VAC/DC SPRING
    In stock
    Regular Price ₹ 1,132 Special Price ₹ 838
     
  20.                                                                      
    Zelio Relay,SEPARATED SOCKET LED 12-24VAC/DC SPRING
    In stock
    Regular Price ₹ 922 Special Price ₹ 682
     
  21.                                                                      
    Zelio Relay,2CO Separate terminal socket with clamp
    In stock
    Regular Price ₹ 389 Special Price ₹ 288
     
  22.                                                                      
    1CO Separate terminal socket with clamp
    In stock
    Regular Price ₹ 352 Special Price ₹ 260
     
  23.                                                                      
    Zelio Relay,SLIM RELAY+SOCKET 1C/O LED 230VACDC SCRW
    In stock
    Regular Price ₹ 1,853 Special Price ₹ 1,346
     
  24.                                                                      
    Zelio Relay,SLIM RELAY+SOCKET 1C/O LED 110VACDC SCRW
    In stock
    Regular Price ₹ 1,748 Special Price ₹ 1,346
     
  25.                                                                      
    Zelio Relay,SLIM RELAY+SOCKET 1C/O LED 24VAC/DC SCRW
    In stock
    Regular Price ₹ 1,540 Special Price ₹ 1,186
     
  26.                                                                      
    Zelio Relay,SLIM RELAY+SOCKET 1C/O LED 12VAC/DC SPRG
    In stock
    Regular Price ₹ 2,203 Special Price ₹ 1,696
     
  27.                                                                      
    Zelio Relay,SLIM RELAY+SOCKET 1C/O LED 24VAC/DC SPRG
    In stock
    Regular Price ₹ 1,531 Special Price ₹ 1,179
     
  28.                                                                      
    Zelio Relay,SLIM RELAY 1C/O 6A 60 VDC
    In stock
    Regular Price ₹ 601 Special Price ₹ 463
     
  29.                                                                      
    Zelio Relay,SLIM RELAY 1C/O 6A 12 VDC
    In stock
    Regular Price ₹ 601 Special Price ₹ 463
     
  30.                                                                      
    Zelio Relay,SLIM RELAY 1C/O 6A 24 VDC
    In stock
    Regular Price ₹ 541 Special Price ₹ 417
     

DD Relay D2

Showing 1-30 out of 32 products

Set Descending Direction
Page