Please provide a valid Email ID to receive all updates from Schneider Electric.
Become a Partner with Schneider Electric Architect, Contractor, Reseller SIGN UP
Discover the Miluz ZeTa cover frame for 9 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 297mm x (H) 93mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is bronze with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Product Name | Cover frame, Miluz ZeTa, 9 module, bronze |
---|---|
Range Name | Miluz ZeTa |
Category | Cover & Grid Plate |
Tax Class | GST-18 |
Color | Bronze |
Product Price & Shipping | Seller Name |
---|