Acti 9 Isolator xSW 4P 40A
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Acti 9 Isolator xSW 4P 40A
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Simple switching device capable of isolating circuits and withstanding Short circuits. This is a 4P, 40A isolator
Country of Origin: India
Overview
| Product Name | Acti 9 Isolator xSW 4P 40A |
|---|---|
| Category | Isolators |
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range of product | ISW 40...125 |
| Range | ACTI9 |
| Product or component type | ISOLATOR |
| Device application | ISOLATION |
| [Ie] rated operational current | 40 A AT 415 V AC |
| [Us] rated supply voltage | 415 V AC |
| [Icm] rated short-circuit making capacity | 1 KA SWITCH-DISCONNECTOR ALONE AT 50/60 HZ |
| [Icw] rated short-time withstand current | 0.5 KA DURING 300 MS |
| [Ui] rated insulation voltage | 500 V |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Poles description | 4P |
| Power losses per pole | 1.65 W |
| Utilisation category | AC-22A |
| Total power losses | 6.6 W |
| Suitability for isolation | YES |
| Control type | TOGGLE |
| Total number of 18 mm modules | 4 |
| Local signalling | ON/OFF INDICATION |
| Product destination | DISTRIBUTION BOARD |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | DOWNSTREAM: BICONNECT |
| Connection pitch | 18 MM BETWEEN PHASES |
| Height | 81 MM |
| Width | 72 MM |
| Depth | 78.5 MM |
| Net weight | 0.48 KG |
| Colour | WHITE |
| Mechanical durability | 8500 CYCLES |
| Electrical durability | 1500 CYCLES |
| Connections - terminals | TUNNEL TYPE TERMINAL (TOP AND BOTTOM) - 1...35 MM² - RIGIDTUNNEL TYPE TERMINAL (TOP AND BOTTOM) - 1...25 MM² - FLEXIBLETUNNEL TYPE TERMINAL (TOP AND BOTTOM) - 1...25 MM² - FLEXIBLE WITH FERRULE |
| Wire stripping length | 9 MM |
| Tightening torque | 3.5 N.M |
| Compatibility code | SW |
| Pollution degree | 3 |
| Standards | IS/IEC 60947-3 |
| IP degree of protection | IP20 |
| Tropicalisation | 2 CONFORMING TO IEC 60068-2-30 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -30…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.0 CM |
| Package 1 Width | 7.0 CM |
| Package 1 Length | 8.0 CM |
| Package 1 Weight | 0.339 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Silicone-free | No |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 44 |
| Total lifecycle Carbon footprint | 62 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.399864150943396 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.043739528301886786 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.001789237735849057 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.21554205749999997 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.05701809433962265 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Simple switching device capable of isolating circuits and withstanding Short circuits. This is a 4P, 40A isolator
Country of Origin: India
Overview
| Product Name | Acti 9 Isolator xSW 4P 40A |
|---|---|
| Category | Isolators |
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range of product | ISW 40...125 |
| Range | ACTI9 |
| Product or component type | ISOLATOR |
| Device application | ISOLATION |
| [Ie] rated operational current | 40 A AT 415 V AC |
| [Us] rated supply voltage | 415 V AC |
| [Icm] rated short-circuit making capacity | 1 KA SWITCH-DISCONNECTOR ALONE AT 50/60 HZ |
| [Icw] rated short-time withstand current | 0.5 KA DURING 300 MS |
| [Ui] rated insulation voltage | 500 V |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Poles description | 4P |
| Power losses per pole | 1.65 W |
| Utilisation category | AC-22A |
| Total power losses | 6.6 W |
| Suitability for isolation | YES |
| Control type | TOGGLE |
| Total number of 18 mm modules | 4 |
| Local signalling | ON/OFF INDICATION |
| Product destination | DISTRIBUTION BOARD |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | DOWNSTREAM: BICONNECT |
| Connection pitch | 18 MM BETWEEN PHASES |
| Height | 81 MM |
| Width | 72 MM |
| Depth | 78.5 MM |
| Net weight | 0.48 KG |
| Colour | WHITE |
| Mechanical durability | 8500 CYCLES |
| Electrical durability | 1500 CYCLES |
| Connections - terminals | TUNNEL TYPE TERMINAL (TOP AND BOTTOM) - 1...35 MM² - RIGIDTUNNEL TYPE TERMINAL (TOP AND BOTTOM) - 1...25 MM² - FLEXIBLETUNNEL TYPE TERMINAL (TOP AND BOTTOM) - 1...25 MM² - FLEXIBLE WITH FERRULE |
| Wire stripping length | 9 MM |
| Tightening torque | 3.5 N.M |
| Compatibility code | SW |
| Pollution degree | 3 |
| Standards | IS/IEC 60947-3 |
| IP degree of protection | IP20 |
| Tropicalisation | 2 CONFORMING TO IEC 60068-2-30 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -30…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.0 CM |
| Package 1 Width | 7.0 CM |
| Package 1 Length | 8.0 CM |
| Package 1 Weight | 0.339 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Silicone-free | No |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 44 |
| Total lifecycle Carbon footprint | 62 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.399864150943396 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.043739528301886786 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.001789237735849057 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.21554205749999997 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.05701809433962265 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |