calcPageSize())"
/>
calcActive())">
Acti 9 Isolator xSW 3P 63A
A9S3P063
₹ 1,854.00
₹ 815.76
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9S3P063
Acti 9 Isolator xSW 3P 63A
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Acti 9 Isolator xSW 3P 63A
₹ 1,854.00
₹ 815.76
Description
| range of product |
ISW 40...125
|
|
|---|---|---|
| range |
Acti 9
|
|
| product or component type |
Isolator
|
|
| device application |
Isolation
|
| [Ie] rated operational current |
63 A at 415 V AC
|
|
|---|---|---|
| [Ui] rated insulation voltage |
6 kV
|
|
| [Uimp] rated impulse withstand voltage |
500 V
|
|
| poles description |
3P
|
|
| rated breaking capacity |
2.5 kA
|
|
| short-circuit withstand |
20 A
|
|
| [Us] rated supply voltage |
48 V DC 1P
100 V DC 2P |
|
| utilisation category |
AC-22
|
|
| total number of 18 mm modules |
3
|
|
| product destination |
Distribution board
|
| ambient air temperature for operation |
-20…50 °C
|
|
|---|---|---|
| pollution degree |
3
|
|
| standards |
IEC 60947-3
IEC 60669-1 |
Product Details
| Product Name | Acti 9 Isolator xSW 3P 63A |
|---|---|
| Range Name | Acti 9 |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account