xSW Switch disconnector 4P 125A 415Vac
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
xSW Switch disconnector 4P 125A 415Vac
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | xSW Switch disconnector 4P 125A 415Vac |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range of product | ISW 40...125 |
| Range | ACTI9 |
| Product or component type | ISOLATOR |
| Device application | ISOLATION |
| [Ie] rated operational current | 125 A AT 415 V AC |
| [Icw] rated short-time withstand current | 1.5 KA DURING 1 S AT 415 V |
| [Ui] rated insulation voltage | 500 V |
| [Uimp] rated impulse withstand voltage | 6 KV |
| Poles description | 4P |
| Utilisation category | AC-22A |
| Utilisation category | AC-22A |
| Total number of 18 mm modules | 4 |
| Product destination | DISTRIBUTION BOARD |
| Tightening torque | 3.5 N.M |
| Pollution degree | 3 |
| Standards | IEC 60669-1IEC 60947-3 |
| Ambient air temperature for operation | -30…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.4 CM |
| Package 1 Width | 7.1 CM |
| Package 1 Length | 8.5 CM |
| Package 1 Weight | 301 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 15 CM |
| Package 2 Width | 15 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 7224.55 G |
| Unit Type of Package 3 | PAL |
| Number of Units in Package 3 | 192 |
| Package 3 Height | 80 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 57814 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 42 |
| Total lifecycle Carbon footprint | 234 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.078132563065302 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.08653267003129227 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.029591954454022223 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 230.56 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 231 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7513939428419218 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Documents
Reviews
Overview
| Product Name | xSW Switch disconnector 4P 125A 415Vac |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range of product | ISW 40...125 |
| Range | ACTI9 |
| Product or component type | ISOLATOR |
| Device application | ISOLATION |
| [Ie] rated operational current | 125 A AT 415 V AC |
| [Icw] rated short-time withstand current | 1.5 KA DURING 1 S AT 415 V |
| [Ui] rated insulation voltage | 500 V |
| [Uimp] rated impulse withstand voltage | 6 KV |
| Poles description | 4P |
| Utilisation category | AC-22A |
| Utilisation category | AC-22A |
| Total number of 18 mm modules | 4 |
| Product destination | DISTRIBUTION BOARD |
| Tightening torque | 3.5 N.M |
| Pollution degree | 3 |
| Standards | IEC 60669-1IEC 60947-3 |
| Ambient air temperature for operation | -30…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.4 CM |
| Package 1 Width | 7.1 CM |
| Package 1 Length | 8.5 CM |
| Package 1 Weight | 301 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 15 CM |
| Package 2 Width | 15 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 7224.55 G |
| Unit Type of Package 3 | PAL |
| Number of Units in Package 3 | 192 |
| Package 3 Height | 80 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 57814 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 42 |
| Total lifecycle Carbon footprint | 234 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.078132563065302 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.08653267003129227 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.029591954454022223 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 230.56 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 231 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7513939428419218 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |