calcPageSize())"
/>
calcActive())">
Acti 9 Isolator xSW 3P 40A 1.25kA 415V AC
A9S3P040
₹ 1,583.00
₹ 696.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9S3P040
Acti 9 Isolator xSW 3P 40A 1.25kA 415V AC
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Acti 9 Isolator xSW 3P 40A 1.25kA 415V AC
₹ 1,583.00
₹ 696.52
Description
Acti 9 Isolator xSW 3P 40A 1.25kA 415V AC
Product Details
| Product Name | Acti 9 Isolator xSW 3P 40A 1.25kA 415V AC |
|---|---|
| Range Name | Acti 9 |
| Category | Isolators |
| Tax Class | GST-18 |
| Current Rating | 40A |
| Number of Poles | 3P |
| Breaking Capacity | 1.25 kA |
| Color | White |
| Maximum Depth | 8MM, 0.8CM |
| Height | 8MM, 0.8CM |
| Width | 7MM, 0.7CM |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account