
calcActive())">
Changeover contactor,TeSys K,4P,AC,1,<=440V 20A,48V AC coil
LC2K09004E7
THB 0.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC2K09004E7
Changeover contactor,TeSys K,4P,AC,1,<=440V 20A,48V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys K contactor, 4 poles (4NO), for motor control applications up to 9A/690V AC-3 (4kW@400V), and for non-inductive load control applications up to 20A/690V AC-1. It provides a 48V 50/60Hz AC coil,without built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | LC2K09004E7 |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | TeSys k |
Package1 Length*Width*Height (dimensions) | 0 x 90 x 58 mm |