Auxiliary contact block, TeSys K, 4NO, front mounting, screw clamp terminals

LA1KN40
THB 1,016.50
THB 1,016.50

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

TeSys K instantaneous auxiliary contact block, for contactors LC.K, LP.K, CA.K with screw clamp terminals (except LP4K, LP5K, CA4K). It provides 4NO contacts rated up to 10A 690V AC, connection by screw clamp terminals. Front mounting by clip-on, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC), Green Premium compliant (RoHS/REACh).

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

TeSys K control relay, 2NO/2NC, 690V, 220...230V AC coil
CA2KN22M7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 1,230.50
THB 628.00
TeSys K control relay, 3NO/1NC, 690V, 24V DC standard coil
CA3KN31BD

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 2,247.00
THB 1,146.00
Motor circuit breaker, TeSys Deca, 3P, 1-1.6 A, thermal magnetic, screw clamp terminals
GV2ME06

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 3,103.00
THB 1,583.00
TeSys K contactor, 3P, AC-3 440V 6 A, 1NO aux., 24V AC coil,screw clamp terminals
LC1K0610B7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 1,037.90
THB 529.00
TeSys K contactor, 3P, AC-3 440V 6 A, 1NO aux., 220...230V AC coil,screw clamp terminals
LC1K0610M7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 1,037.90
THB 529.00
TeSys K contactor, 3P, AC-3 440V 9 A, 1NO aux., 220...230V AC coil,screw clamps
LC1K0910M7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 1,177.00
THB 600.00
control relay- TeSys K- 4P(2NO+2NC)- 690V- 24V DC standard coil
CA3KN22BD

check-small มีสินค้า

K.P.T. Machinery
SQD Power
Price starting from
THB 2,140.00
THB 1,091.00
control relay- TeSys K- 4P(2NO+2NC)- 690V- 24V AC standard coil
CA2KN22B7

check-small มีสินค้า

K.P.T. Machinery
SQD Power
Price starting from
THB 1,230.50
THB 628.00