3999 ผลลัพธ์

เรียงตาม arrow-down
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- 0 to 440V- 25A- 230VAC 50/60Hz coil
LC1D128P7
THB 2,848
THB 5,585
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- 0 to 440V- 25A- 110VAC 50/60Hz coil
LC1D128F7
THB 2,194
THB 4,301
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- 0 to 440V- 25A- 42VAC 50/60Hz coil
LC1D128D7
THB 2,450
THB 4,804
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- 0 to 440V- 25A- 24VAC 50/60Hz coil
LC1D128B7
THB 2,450
THB 4,804
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 12A- 220VAC 50/60Hz coil- Lugs-ring terminals
LC1D126M7
THB 960
THB 1,883
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 12A- 24VDC coil- Lugs-ring terminals
LC1D126BD
THB 2,118
THB 4,152
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 12A- 110VAC 50/60Hz coil- spring
LC1D123F7
THB 1,877
THB 3,681
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 12A- 24VDC low consumption coil- spring
LC1D123BL
THB 2,183
THB 4,280
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 400V AC 50/60Hz coil- screw clamp terminals
LC1D115V7
THB 9,277
THB 18,190
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 380V AC 50/60Hz coil- screw clamp terminals
LC1D115Q7
THB 7,913
THB 15,515
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 230V AC 50/60Hz coil- screw clamp terminals
LC1D115P7
THB 7,913
THB 15,515
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 115V AC 50/60Hz coil- screw clamp terminals
LC1D115FE7
THB 7,913
THB 15,515