3999 ผลลัพธ์

เรียงตาม arrow-down
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 24V DC standard coil- screw clamp terminals
LC1D150BD
THB 11,187
THB 21,935
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 24V AC 50/60Hz coil- screw clamp terminals
LC1D150B7
THB 11,187
THB 21,935
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 380V AC 50/60Hz coil- lugs/bars terminals
LC1D1506Q7
THB 13,370
THB 26,215
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 220V AC 50/60Hz coil- lugs/bars terminals
LC1D1506M7
THB 13,370
THB 26,215
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 12A- 600VAC 50/60Hz coil
LC1D12X7
THB 3,607
THB 7,073
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 12A- 400VAC 50/60Hz coil
LC1D12V7
THB 1,342
THB 2,632
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 12A- 240VAC 50/60Hz coil
LC1D12U7
THB 862
THB 1,691
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 12A- 12VDC coil
LC1D12JD
THB 2,183
THB 4,280
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 12A- 120V AC 50/60Hz coil
LC1D12G7
THB 862
THB 1,691
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 12A- 110VDC coil
LC1D12FD
THB 1,855
THB 3,638
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 12A- 24-60VAC/DC coil
LC1D12BNE
THB 1,255
THB 2,461
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- 0 to 440V- 25A- 240VAC 50/60Hz coil
LC1D128U7
THB 3,045
THB 5,971