3999 ผลลัพธ์

เรียงตาม arrow-down
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- <= 440V- 40A- 24V AC 50/60Hz coil- screw terminal
LC1D258B7
THB 2,106
THB 4,130
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 25A- 220VAC 50/60Hz coil- Lugs-ring terminals
LC1D256M7
THB 1,790
THB 3,510
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 25A- 100VAC 50/60Hz coil- Lugs-ring terminals
LC1D256K7
THB 3,858
THB 7,565
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 25A- 110VAC 50/60Hz coil- Lugs-ring terminals
LC1D256F7
THB 1,790
THB 3,510
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 25A- 24VDC low consumption coil- Lugs-ring terminals
LC1D256BL
THB 3,116
THB 6,110
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 18A- 240VAC 50/60Hz coil
LC1D18U7
THB 1,201
THB 2,354
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 18A- 12VDC low consumption coil
LC1D18JL
THB 1,697
THB 3,328
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 18A- 12VDC coil
LC1D18JD
THB 1,539
THB 3,017
TeSys Deca contactor-3P(3NO)-AC-3/AC-3e-<=440V 18A-110V DC coil
LC1D18FD
THB 2,450
THB 4,804
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 18A- 48VDC coil- screw clamp terminals
LC1D18ED
THB 4,267
THB 8,367
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 18A- 24 to 60VAC/DC coil
LC1D18BNE
THB 1,855
THB 3,638
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 18A- 24VDC low consumption coil
LC1D18BL
THB 1,593
THB 3,124