3999 ผลลัพธ์

เรียงตาม arrow-down
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 32A- 230VAC 50/60Hz coil
LC1D32P7
THB 2,183
THB 4,280
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 32A- 12VDC coil
LC1D32JD
THB 2,325
THB 4,558
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 32A- 115VAC 50/60Hz coil
LC1D32FE7
THB 2,516
THB 4,933
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 32A- 110VDC coil
LC1D32FD
THB 4,098
THB 8,036
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 32A- 42VAC 50/60Hz coil
LC1D32D7
THB 2,118
THB 4,152
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 32A- 24VDC low consumption coil
LC1D32BL
THB 2,516
THB 4,933
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 32A- 220VAC 50/60Hz coil- Lugs-ring terminals
LC1D326M7
THB 2,450
THB 4,804
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 32A- 110VAC 50/60Hz coil- Lugs-ring terminals
LC1D326F7
THB 2,952
THB 5,789
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 32A- 24VDC low consumption coil- Lugs-ring terminals
LC1D326BL
THB 2,789
THB 5,468
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 32A- 24VAC 50/60Hz coil- Lugs-ring terminals
LC1D326B7
THB 3,520
THB 6,902
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 25A- 440VAC 50/60Hz coil- screw clamp terminals
LC1D25R7
THB 1,697
THB 3,328
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 25A- 415VAC 50/60Hz coil
LC1D25N7
THB 1,697
THB 3,328