3999 ผลลัพธ์

เรียงตาม arrow-down
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 25A- 125VDC coil
LC1D25GD
THB 4,453
THB 8,731
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 25A- 115VAC 50/60Hz coil
LC1D25FE7
THB 1,697
THB 3,328
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 25A- 48VDC coil
LC1D25ED
THB 3,274
THB 6,420
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 25A- 42VAC 50/60Hz coil
LC1D25D7
THB 1,697
THB 3,328
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 25A- 36VDC coil
LC1D25CD
THB 3,187
THB 6,249
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 25A- 24-60VAC/DC coil
LC1D25BNE
THB 2,712
THB 5,318
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- <= 440V- 40A- 230V AC 50/60Hz coil- screw terminal
LC1D258P7
THB 2,286
THB 4,483
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- 0 to 440V- 40A- 125VDC coil
LC1D258GD
THB 6,003
THB 11,770
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- 0 to 440V- 40A- 110VDC coil
LC1D258FD
THB 3,793
THB 7,437
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- <= 440V- 40A- 110V AC 50/60Hz coil- screw terminal
LC1D258F7
THB 4,693
THB 9,202
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- 0 to 440V- 40A- 48VDC coil
LC1D258ED
THB 4,600
THB 9,020
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- 0 to 440V- 40A- 24VDC coil
LC1D258BD
THB 4,600
THB 9,020