3999 ผลลัพธ์

เรียงตาม arrow-down
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- <= 440V- 32A- 48V AC 50/60Hz coil- screw terminal
LC1D188E7
THB 3,029
THB 5,939
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 18A- 220VAC 50/60Hz coil- Lugs-ring terminals
LC1D186M7
THB 1,593
THB 3,124
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 18A- 48VAC 50/60Hz coil- Lugs-ring terminals
LC1D186E7
THB 1,932
THB 3,788
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 18A- 24VDC coil- Lugs-ring terminals
LC1D186BD
THB 2,450
THB 4,804
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 240V AC 50/60Hz coil- screw clamp terminals
LC1D150U7
THB 11,187
THB 21,935
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 380V AC 50/60Hz coil- screw clamp terminals
LC1D150Q7
THB 11,187
THB 21,935
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 230V AC 50/60Hz coil- screw clamp terminals
LC1D150P7
THB 11,187
THB 21,935
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 125V DC standard coil- screw clamp terminals
LC1D150GD
THB 11,187
THB 21,935
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 115V AC 50/60Hz coil- screw clamp terminals
LC1D150FE7
THB 11,187
THB 21,935
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 48V DC standard coil- screw clamp terminals
LC1D150ED
THB 11,187
THB 21,935
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 48V AC 50/60Hz coil- screw clamp terminals
LC1D150E7
THB 11,187
THB 21,935
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 42V AC 50/60Hz coil- screw clamp terminals
LC1D150D7
THB 11,187
THB 21,935