3999 ผลลัพธ์

เรียงตาม arrow-down
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 110V AC 50Hz coil- screw clamp terminals
LC1D115F5
THB 7,913
THB 15,515
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 48V AC 50/60Hz coil- screw clamp terminals
LC1D115E7
THB 7,913
THB 15,515
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 24V DC standard coil- screw clamp terminals
LC1D115BD
THB 7,913
THB 15,515
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 24V AC 50/60Hz coil- screw clamp terminals
LC1D115B7
THB 7,913
THB 15,515
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 230V AC 50/60Hz coil- lugs/bars terminals
LC1D1156P7
THB 9,277
THB 18,190
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 220V AC 50/60Hz coil- lugs/bars terminals
LC1D1156M7
THB 9,277
THB 18,190
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 110V AC 50/60Hz coil- lugs/bars terminals
LC1D1156F7
THB 9,277
THB 18,190
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 115A- 24V DC standard coil- lugs/bars terminals
LC1D1156BD
THB 9,277
THB 18,190
contactor- TeSys Deca- 4P(4NO)- AC-1- 440V- 200A- 220V AC 50/60Hz coil
LC1D115004M7
THB 16,371
THB 32,100
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 400VAC 50/60Hz coil
LC1D09V7
THB 1,146
THB 2,247
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 240VAC 50/60Hz coil
LC1D09U7
THB 1,146
THB 2,247
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 440VAC 50/60Hz coil
LC1D09R7
THB 600
THB 1,177