3999 ผลลัพธ์

เรียงตาม arrow-down
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- <=440V- 20A- 120V AC 50/60Hz coil
LC1D098G7
THB 2,008
THB 3,938
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- 0 to 440V- 20A- 24VDC coil
LC1D098BD
THB 2,761
THB 5,414
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 220VAC 50/60Hz coil- Lugs-ring terminals
LC1D096M7
THB 933
THB 1,830
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 115VAC 50/60Hz coil- spring
LC1D093FE7
THB 1,790
THB 3,510
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 24VDC coil- spring
LC1D093BD
THB 2,450
THB 4,804
Protection module- TeSys integral 63- 3P- AC-43- 35 to 50A- 690VAC- thermal-magnetic
LB1LD03M57
THB 19,372
THB 37,985
Time delay auxiliary contact block- TeSys Deca- 1NO+1NC- on delay 1-30s- front- lugs-ring terminals
LADT26
THB 1,042
THB 2,044
Auxiliary contact block- TeSys Deca- 2NO- front mounting- lugs-ring terminals
LADN206
THB 437
THB 856
Kit for assembling star delta starters- for 3 x contactors LC1D09-D18 with circuit breaker GV2- compact mounting
LAD912GV
THB 5,332
THB 10,454
TeSys Deca thermal overload relays- Mechanical remote control
LAD7305
THB 3,694
THB 7,244
TeSys F - terminal shroud for contactor or relay 3P
LA9F702
THB 1,626
THB 3,189
TeSys F - terminal shroud for contactor or relay 3P
LA9F701
THB 1,140
THB 2,236