3999 ผลลัพธ์

เรียงตาม arrow-down
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 230VAC 50/60Hz coil
LC1D09P7
THB 600
THB 1,177
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 415VAC 50/60Hz coil
LC1D09N7
THB 1,146
THB 2,247
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 220VDC coil
LC1D09MD
THB 1,146
THB 2,247
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 200VAC 50/60Hz coil
LC1D09L7
THB 1,451
THB 2,846
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 100VAC 50/60Hz coil
LC1D09K7
THB 1,463
THB 2,868
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 12VDC coil
LC1D09JD
THB 2,118
THB 4,152
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 125VDC coil
LC1D09GD
THB 1,855
THB 3,638
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 110VDC coil
LC1D09FD
THB 1,855
THB 3,638
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 48VDC coil
LC1D09ED
THB 1,855
THB 3,638
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 24-60VAC/DC coil
LC1D09BNE
THB 933
THB 1,830
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- 0 to 440V- 20A- 230VAC 50/60Hz coil
LC1D098P7
THB 1,042
THB 2,044
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- 0 to 440V- 20A- 220VAC 50/60Hz coil
LC1D098M7
THB 2,379
THB 4,665