3999 ผลลัพธ์

เรียงตาม arrow-down
Fuse carrier- TeSys DF- 3P- 50A- 690VAC- fuse size 14x51mm
DF143C
TeSys F - contactor coil - LX1FK - 110...120 V AC 40...400 Hz
LX1FK110
THB 9,659
THB 18,939
Auxiliary contact block-TeSys Deca-1NO(fault)+1NO-front mounting-for GV2/GV3P/GV3L
GVAED101
Auxiliary contact block- TeSys Deca- 24 to 240V AC/24 to 60V DC- 1 NO + 1 NC
GVAED011
Standard control unit- TeSys Ultra- 3P- 1.25 to 5A- 690VAC- thermal magnetic protection- class 10- 24VDC coil
LUCA05BL
THB 2,079
THB 4,077
Reverser block- TeSys Ultra- 38A- 690VAC- 24VDC coil- for side mounting
LU6MB0BL
Kit for assembling star delta starters- for 3 x contactors LC1D40A-D80A- with time delay block
LAD9SD3
TeSys VARIO - front and red rotary handle - 1 to 3 padlocking
KCF2PZ
Retrofit coil with adaptor for TeSys Deca
LAD4BB3
High power contactor- TeSys Giga- 3 pole (3NO)- AC-3 <=440V 150A- standard version- 48…130V wide band AC/DC coil
LC1G150EHEN
TeSys F - specific contactor coil - 48 V AC 40...400 Hz low consumption
LX9FF048
TeSys F - contactor coil - LX1FK - 380...400V AC 40...400 Hz
LX1FK380