3999 ผลลัพธ์

เรียงตาม arrow-down
TeSys F - contactor coil - LX1FK - 220...230 V AC 40...400 Hz
LX1FK220
TeSys F - contactor coil - LX1FL - 220...240 V AC 40...400 Hz
LX1FL220
Contactor- TeSys Deca- 4P(4 NO)- AC-1- 0 to 440V- 25A- 24VAC 50/60Hz coil
LC1DT25B7
TeSys F - contactor coil - LX1FL - 110...120 V AC 40...400 Hz
LX1FL110
Mechanical latch block- TeSys Deca- 110...127V AC/DC
LAD6K10F
suppressor bracket- for TeSys F
LA9D09981
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 65A- 24VDC standard coil
LC1D65ABD
THB 6,548
THB 12,840
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 50A- 24VAC 50/60Hz coil
LC1D50AB7
THB 3,307
THB 6,484
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 40A- 24VDC standard coil- Lugs-ring terminals
LC1D40A6BD
Head for pilot light- Harmony XAC- for incandescent bulb- plastic- red cap- 22mm
ZA2BV04
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 32A- 120V AC 50/60Hz coil
LC1D32G7
control relay- TeSys K- 4P(3NO+1NC)- 690V- 110V AC coil
CA2KN31F7