High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 150A, standard version, 48…130V wide band AC/DC coil

LC1G150EHEN
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

TeSys Giga high power contactor, 3 poles (3 NO) suitable for category AC-3 applications up to 150A 90kW@440V, equipped with 48-130V AC/DC wide band low consumption electronic coil and embedded highly reliable 1NO+1NC auxiliary contact block (17V 1mA). Designed for demanding applications with maximum operating rates up to 500 cycles per hour and environments up to 60°C. It’s built with high reliability delivering mechanical durability up to 8 million cycles. Contact Wear Diagnosis (CWD) is a standard function, It continuously monitors and provide feedback through healthy and alarm conditions by an LED indicator. It is possible to replace switching module (main contacts), control module enhancing contactor life with simple maintenance activities. Front accessible main power connections are with bolted connection and control connections by push-in terminals for easy and quick assembly. It provides IP2x protection from front face with optional terminal shrouds conforming to IEC 60529 and VDE 0106. It can cover -25°C to 60°C operation ambient air temperature and directly mounted on plate, with no derating up to 3000m altitude. Contactor can be installed in three quadrants of vertical plane, and OLR could be directly mounted below contactor. The dimensions are 193mm x 108mm x 193mm (H x W x D), compact size enables panel space savings. Multi standards certified (CB, CCC, cULcs, CE, UKCA marking,CE) and Green Premium compliant (RoHs/Reach). Unique QR code provides quick access to complete product data.

รายละเอียดสินค้า

Activity PPCTR
หมายเลขส่วนประกอบ LC1G150EHEN
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า TeSys G
ขนาดบรรจุภัณฑ์ 0 x 108 x 193 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Motor circuit breaker- TeSys GV5- 3P- 150A- Icu 36kA- thermal magnetic
GV5P150F

สินค้าหมด

Motor circuit breaker- TeSys GV5- 3P- 150A- Icu 70kA- thermal magnetic
GV5P150H

สินค้าหมด

Electronic thermal overload relay- TeSys Giga- 57…225 A- class 5E…30E- push-in control connection
LR9G225

มีสินค้า

Price starting from
THB 10,368.00
THB 20,330.00
Auxiliary contact block for TeSys Giga contactor- 1NO + 1NC- side mounting- push-in terminals
LAG8N113

มีสินค้า

Price starting from
THB 410.00
THB 802.50
Auxiliary contact block- TeSys Giga- 1NO + 1NC- lateral face side mounting- push-in terminals L1/R1
LAG8N113P

มีสินค้า

Price starting from
THB 410.00
THB 802.50
Auxiliary contact block- TeSys Giga- 2NO- lateral face side mounting- push-in terminals L1/R1
LAG8N203P

สินค้าหมด

Mechanical Interlock- for TeSys Giga contactor LC1G115-500- IP20
LA9G970

สินค้าหมด

LA9G971
LA9G971

สินค้าหมด