สวิตช์ปุ่มกด (Push Button Switch)

Pushbuttons Switches Pilot Lights Control Stations and Joysticks

461 ผลลัพธ์

เรียงตาม arrow-down
Harmony XB4, Illuminated selector switch, metal, green, Ø22, 3 positions, stay put, 230...240 V AC, 1 NO + 1 NC
XB4BK133M5

check-small มีสินค้า

Price starting from
THB 1,776.20
THB 1,165.00
Harmony XB4, Illuminated selector switch, metal, green, Ø22, 3 positions, stay put, 24 V AC/DC, 1 NO + 1 NC
XB4BK133B5

check-small มีสินค้า

Price starting from
THB 1,754.80
THB 1,165.00
Illuminated selector switch, Harmony XB4, blue Ø22 mm 2 position LED 230 V 1 NO
XB4BK126M5

check-small มีสินค้า

Price starting from
THB 2,119.00
THB 1,165.00
Harmony XB4, Illuminated selector switch, metal, orange, Ø22, 2 positions, stay put, 230...240 V AC, 1 NO + 1 NC
XB4BK125M5

สินค้าหมด

Harmony XB4, Illuminated selector switch, metal, orange, Ø22, 2 positions, stay put, 24 V AC/DC, 1 NO + 1 NC
XB4BK125B5

check-small มีสินค้า

Price starting from
THB 1,754.80
THB 1,165.00
Harmony XB4, Illuminated selector switch, metal, red, Ø22, 2 positions, stay put, 230...240 V AC, 1 NO + 1 NC
XB4BK124M5

check-small มีสินค้า

Price starting from
THB 1,776.20
THB 1,165.00
Harmony XB4, Illuminated selector switch, metal, red, Ø22, 2 positions, stay put, 24 V AC/DC, 1 NO + 1 NC
XB4BK124B5

check-small มีสินค้า

Price starting from
THB 1,754.80
THB 1,165.00
Harmony XB4, Illuminated selector switch, metal, green, Ø22, 2 positions, stay put, 230...240 V AC, 1 NO + 1 NC
XB4BK123M5

check-small มีสินค้า

Price starting from
THB 1,776.20
THB 1,165.00
Harmony XB4, Illuminated selector switch, metal, green, Ø22, 2 positions, stay put, 24 V AC/DC, 1 NO + 1 NC
XB4BK123B5

check-small มีสินค้า

Price starting from
THB 1,754.80
THB 1,165.00
Harmony XB4, Selector switch, metal, black Ø22, long handle, 3-positions, stay put, 2 NO
XB4BJ33

check-small มีสินค้า

Price starting from
THB 1,230.50
THB 647.00
ILLUM.P/B- PUSH-PUSH TO RELASE
XB4BH04M5

check-small มีสินค้า

Price starting from
THB 2,247.00
THB 1,236.00
P/B 22MM PUSH-PUSH TO RELEASE
XB4BH04B5

สินค้าหมด