XB4BK125B5
Harmony XB4, Illuminated selector switch, metal, orange, Ø22, 2 positions, stay put, 24 V AC/DC, 1 NO + 1 NC
XB4BK125B5
Harmony XB4, Illuminated selector switch, metal, orange, Ø22, 2 positions, stay put, 24 V AC/DC, 1 NO + 1 NC
มีสินค้า
Commercial Reference
XB4BK125B5
Regular Price
THB 2,119
Special Price
THB 1,165
to see your company prices. Prices vary for your region.
- Designed for simple operation
- Designed for mechanical handling
- Available in quantities of 1
- 18 months warranty
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Harmony XB4, Illuminated selector switch, metal, orange, Ø22, 2 positions, stay put, 24 V AC/DC, 1 NO + 1 NC
Regular Price
THB 2,119
Special Price
THB 1,165
45% Off
คำอธิบาย
This Harmony XB4 illuminated modular orange selector switch has 2 positions, operates with a stay-put mechanism, a 24V AC integral LED. It has a metal bezel. This illuminated selector switch provides a versatile and highly visible interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบXB4BK125B5
-
ประเภทสินค้าilluminated selector switch
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)110.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB4
-
ขนาดบรรจุภัณฑ์3.9 x 5.4 x 9.2 cm
more specification
less specification