สวิตช์ปุ่มกด (Push Button Switch)

Pushbuttons Switches Pilot Lights Control Stations and Joysticks

461 ผลลัพธ์

เรียงตาม arrow-down
ILLUM.P/B- PUSH-PUSH TO RELASE
XB4BH03M5

check-small มีสินค้า

Price starting from
THB 3,028.10
THB 1,236.00
ILLUM. P/B-PUSH-PUSH TO RELASE
XB4BH03B5

check-small มีสินค้า

Price starting from
THB 3,006.70
THB 1,236.00
Selector switch, Harmony XB4, complete Ø22 mm, metal, 2 positions
XB4BG45

check-small มีสินค้า

Price starting from
THB 1,423.00
THB 783.00
Selector switch, Harmony XB4, complete Ø22 mm, metal, 2 positions
XB4BG25

check-small มีสินค้า

Price starting from
THB 1,669.20
THB 783.00
Harmony XB4, Selector switch, metal, black, Ø22, 3 positions, spring spring return, 2 NO
XB4BD53

check-small มีสินค้า

Price starting from
THB 1,123.50
THB 577.00
Harmony XB4, Selector switch, metal, black, Ø22, 3 positions, stay put, 2 NO
XB4BD33

check-small มีสินค้า

Price starting from
THB 1,080.70
THB 589.00
Harmony XB4, Selector switch, metal, black, Ø22, 2 positions, stay put, 1 NO+1 NC
XB4BD25

check-small มีสินค้า

Price starting from
THB 1,080.70
THB 589.00
Harmony XB4, Selector switch, metal, black, Ø22, 2 positions, stay put, 1 NO
XB4BD21

check-small มีสินค้า

Price starting from
THB 866.70
THB 501.00
Push button, Harmony XB4, complete pushbutton Ø22 mm, spring return
XB4BC31

สินค้าหมด

Harmony XB4, Push button, metal, flush, blue, Ø22, spring return, unmarked, 1 NO
XB4BA61

check-small มีสินค้า

Price starting from
THB 535.00
THB 294.00
Harmony XB4, Push button, metal, flush, yellow, Ø22, spring return, unmarked, 1 NO
XB4BA51

check-small มีสินค้า

Price starting from
THB 535.00
THB 294.00
Harmony XB4, Push button, metal, flush, red, Ø22, spring return, unmarked, 1NC
XB4BA42

check-small มีสินค้า

Price starting from
THB 535.00
THB 294.00