Harmony XB4, Illuminated selector switch, metal, green, Ø22, 3 positions, stay put, 24 V AC/DC, 1 NO + 1 NC

XB4BK133B5
THB 1,754.80
THB 1,754.80

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XB4 illuminated modular green selector switch has 3 positions, operates with a stay-put mechanism, a 24V AC integral LED. It has a metal bezel. This illuminated selector switch provides a versatile and highly visible interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Empty control station- Harmony XAP- XB2 SL- zinc alloy- grey- M20- 1 cut out 22mm- 80x80x51-5mm- UL cULus
XAPD1201

สินค้าหมด

Legend holder 30x40mm- Harmony XB4- plastic- without legend 8x27mm
ZBZ32

สินค้าหมด