UPS and Stabilizers

UPS and Stabilizers

Schneider Electric UPS inverters for home are standalone microcomputers that operate without an external frequency reference and provide direct power conversion of an unbalanced three-phase input voltage to a pure sine wave output voltage. These UPS inverters offer many protection mechanisms to avoid system and component damage caused by voltage dips, transients, or overvoltage. Transform your home into a smart home by buying UPS inverters online through Schneider Electric. The surge protection power filter is in the air exhaust blower to reduce noise, while the 2000 VA system provides backup power to connected devices. The LCD screen displays device status such as input voltage, output voltage, capacity level, and error codes. Stabilizers are the leading solution for homeowners who must deal with periodic voltage fluctuations and brownouts caused by the demands of the modern home. These continuous issues can be corrected using a stabilizer, which restores consistency and levels out your home's voltage. With top-of-the-line home stabilizers available at competitive prices, you can rest assured that your entire electronics and entertainment system is safe from damage caused by volatile voltage. Compact and easy to install, the Schneider Electric stabilizers stabilize the voltage in your home, which helps your appliances run better and longer. Browse through our range of UPS inverters and stabilizers.

UPS and Stabilizers Showing 16 out of 16 products

Set Descending Direction
  1. 5                                                                      
    APC Back-UPS 600, 230V
    In stock
    Rating:
    100%
    Regular Price ₹ 4,475 Special Price ₹ 3,300
    26% Off
     
  2.                                                                      
  3.                                                                      
  4.                                                                      
  5.                                                                      
  6.                                                                      
  7.                                                                      
  8.                                                                      
  9.                                                                      
  10.                                                                      
    APC Easy UPS BVX 2200VA, 230V
    In stock
    Regular Price ₹ 18,000 Special Price ₹ 14,300
    21% Off
     
  11.                                                                      
    APC 1600VA Line Interactive UPS
    In stock
    Regular Price ₹ 15,200 Special Price ₹ 10,500
    31% Off
     
  12.                                                                      
    APC Easy UPS BVX1200LI-IN 1200VA / 650W, 230V
    In stock
    Regular Price ₹ 10,500 Special Price ₹ 6,900
    34% Off
     
  13.                                                                      
    APC Power-Saving Back-UPS Pro 1500, 230V
    In stock
    Regular Price ₹ 20,700 Special Price ₹ 15,500
    25% Off
     
  14.                                                                      
    APC BX1100C-IN 1100VA 230V Back UPS
    In stock
    Regular Price ₹ 9,100 Special Price ₹ 6,600
    27% Off
     
  15.                                                                      
    APC UPS Model: BR1000G-IN 1 KVA Battery Backup
    In stock
    Regular Price ₹ 17,100 Special Price ₹ 11,200
    35% Off
     
  16.                                                                      
    APC SMART-UPS RC 1000VA 230V
    In stock
    Regular Price ₹ 30,900 Special Price ₹ 24,000
    22% Off
     

UPS and Stabilizers Showing 16 out of 16 products

Set Descending Direction
Search engine powered by ElasticSuite