Scroll down to the Product Desription for more information on Extended Warranty
360 Watt / 600 VA UPS
• Compact Design Line Interactive UPS with Load Capacity of 360Watts / 600VA
• Three Battery Backed up and Surge Protected 6A, 2/3 Pin Output
• Indian Power Socket
• Automatic Voltage Regulator (AVR) with Wide Input Voltage Range 145-290V
• 1x7.2Ah Battery provides 20 - 75 min. Back-Up time *as per the load
• Generator Compatible
• Compatible with low power loads e.g. Wi-Fi router, DSL modem
• Cold start capability allows the load to power on just on battery
• Stays quiet during a changeover from mains to generator
• 2 Years of Warranty including Battery
APC by Schneider Electric, The global leader in power protection for Home & Business presents
APC Back-UPS BX Series- An Uninterrupted Power Supply system to keep you connected by providing guaranteed power and surge protection for wireless networks, computers, home entertainment, and other electronics devices. APC Back-UPS is the perfect choice to protect your data, it supplies battery backup during power cuts and unsafe voltage fluctuations and protect your electronics from damaging surges and spikes.
This 1 year Extended Warranty comes @250INR extra.
Extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure
24X7 telephone technical support:
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you require is available at any given time.
Parts included:
Replacement parts & components are included with service contracts with some exculsions like battery etc.. Please see the statement of work for service specifics.
Registration: Customer has to register immediately with the provided Licence Key in the below link https://register-apc.com/
Note: Use Order ID as Customer Licence Serial Number during registration
Disclaimer: Extended Warranty information applicable only if opted for.
More about this product!
Work, Study, Play? Stay Protected, Stay Connected!
APC Back-UPS is an ideal power backup and protection for home offices, desktop PCs, home entertainment systems, wifi-routers, and electronic devices. It defends your digital experience from any power disruption and ensures quality and un-interrupted power supply to your electronic devices.
Protect Your Digital Life
Battery and Surge-protected outlets
APC Back-UPS provides 3 Indian 2/3 Pin Power Socket which are Battery Back-up and Surge Protected Outlets. It protects your hardware and data during power outages, surges, and spikes. APC Back-UPS has AVR Technology which provides protection from Wide Voltage Fluctuation and also compatible with Generator which is ideal for Indian Power Condition.
Backup Time during Power Cuts
Adequate Backup Time as per the Load.
Upto 30 min. Power Backup for 1 PC + 1 Electronic Device.
<30W +/- 15W = 120 min max, 60W +/- 15W = 27 min, 100W +/- 15W = 13 min, 140W +/- 15W = 7 min.*Disclaimer: Back up time is subject to load, room temperature, battery life, and results may vary. Please visit our APC website to know more details about the backup time as per the load.
Smart Battery Management
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Manageability
Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators
Safety Standards
RoHS Compliance and BIS Approved for reliable safety
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Name | APC Back-UPS 600, 230V |
---|---|
Battery Type | Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof |
Audible Alarm When On Battery | Alarm when on battery, distinctive low battery alarm, overload continuous tone alarm |
Maximum Depth | 237MM, 23.7CM |
Color | Black |
Width | 107MM, 10.7CM |
Control Panel | LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault |
Approvals | BIS Approved |
Operating Temperature | 0-40°C |
Operating Relative Humidity | 0-95% |
Operating Elevation | 0-3000 meters |
Net Weight | 4.7KG |
Height | 281MM, 28.1CM |
Input Connections | Inida 3-pin 6A |
Audible aAlarm | Alarm when on battery, distinctive low battery alarm, overload continuous tone alarm |
Surge Energy Rating | 255 Joules |
Input Frequency | 47-63 Hz |
Chord Length | 1.22 meters |
No Of Power Chords | 1 |
Input Voltage | 230V |
Tax Class | GST-18 |
Category | UPS |
Topology Line Interactive | Line interactive |
Waveform Type | stepped approximation to a sinewave |
Nominal Output Voltage | 230V |
Output Power Capacity | 360Watts/ 600 VA |