calcPageSize())"
/>
Night Foot Lamp, Miluz Zeta, Led, Motion Sensor, 2 Module, Warm Grey
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Night Foot Lamp, Miluz Zeta, Led, Motion Sensor, 2 Module, Warm Grey
Description
Illuminate your nights with Miluz ZeTa LED foot lamp featuring a motion sensor. Its Ue rated operational voltage is 230VAC at 50Hz and its Ie rated operational current is 24mA. This device is designed to be flush mounted. The dimensions of the product are (W) 44.85mm x (H) 44.85mm x (D) 42.3mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 10322-5-2 standard.
Product Details
| Product Name | Night Foot Lamp, Miluz Zeta, Led, Motion Sensor, 2 Module, Warm Grey |
|---|---|
| No of Modules | 2 Mod |
| Range Name | Miluz ZeTa |
| Tax Class | GST-18 |