
calcActive())">
Easy9 DB 10 way SPN DD
EZ9ESND10
₹ 2,623.00
₹ 1,311.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9ESND10
Easy9 DB 10 way SPN DD
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Easy9 DB 10 way SPN DD
₹ 2,623.00
₹ 1,311.50
Description
Easy9 Distribution Board 10 way SPN Doubel Door
Country of Origin: India
Product Details
Product Name | Easy9 DB 10 way SPN DD |
---|---|
Range Name | Easy9 |
Category | DB |
Tax Class | GST-18 |
Color | White |
Width (in mm) | 330 |
Height (in mm) | 244 |
Depth (in mm) | 97 |
Body Material | Plastic |
Breaking Capacity | a |
No of Pins | a |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review