calcPageSize())"
/>
Cover Frame, Miluz Lara, 16 Module, Anthracite
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Cover Frame, Miluz Lara, 16 Module, Anthracite
Description
Introducing the Miluz Lara cover frame by Schneider Electric, designed with 16 modules to bring both style and functionality to your electrical installations. It is horizontally installed. Its fluidic design prevents dust from accumulating and allows for easy maintenance. This device is designed to be flush mounted. The dimensions of the product are (W) 254mm x (H) 159mm x (D) 18.5mm. It is made of polycarbonate (PC). The color of the product is anthracite with matt surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety.
Product Details
| Product Name | Cover Frame, Miluz Lara, 16 Module, Anthracite |
|---|---|
| Range Name | Miluz Lara |
| Tax Class | GST-18 |
| Color | Anthracite |
| No of Modules | 16 Mod |