calcPageSize())"
/>
Switch, Miluz Lara, 10A, 1 Way, 1 Module, Anthracite
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Switch, Miluz Lara, 10A, 1 Way, 1 Module, Anthracite
Description
Discover the Miluz Lara 1 way switch by Schneider Electric, actuated effortlessly with a rocker. It also has a copper contact for added longevity. Its Ue rated operational voltage is 250VAC at 50 Hz. Its Ie rated operational current is 10A. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.85mm x (D) 40.21mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with matt surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety. The product complies with the IS 3854 standard and has ISI product certification.
Product Details
| Product Name | Switch, Miluz Lara, 10A, 1 Way, 1 Module, Anthracite |
|---|---|
| Range Name | Miluz Lara |
| Tax Class | GST-18 |
| Current Rating | 10A |
| Color | Anthracite |
| No of Modules | 1 Mod |
| No of Ways | 1 Way |