calcPageSize())"
/>
Fan Regulator, Miluz Lara, 4-Step, 1 Module, Anthracite
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Fan Regulator, Miluz Lara, 4-Step, 1 Module, Anthracite
Description
Control the speed of your fan with the Miluz Lara 4-step fan regulator by Schneider Electric, designed with 1 module to bring both style and functionality to your electrical installations. A 4-step fan controller. Its Ue rated operational voltage is 240VAC at 50 Hz. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.85mm x (D) 54.9mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with matt surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety. The product complies with the IS 11037 standard and has ISI product certification.
Product Details
| Product Name | Fan Regulator, Miluz Lara, 4-Step, 1 Module, Anthracite |
|---|---|
| Range Name | Miluz Lara |
| Tax Class | GST-18 |
| Color | Anthracite |
| No of Modules | 1 Mod |