Cover frame, Miluz Lara, 9 module, anthracite

Share
In stock
SKU
MLCP9M_AN
Regular Price ₹ 661 Special Price ₹ 298
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Introducing the Miluz Lara cover frame by Schneider Electric, designed with 9 modules to bring both style and functionality to your electrical installations. It is horizontally installed. Its fluidic design prevents dust from accumulating and allows for easy maintenance. This device is designed to be flush mounted. The dimensions of the product are (W) 291mm x (H) 88mm x (D) 18.4mm. It is made of polycarbonate (PC). The color of the product is anthracite with matt surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety.

More Information
Product Name Cover frame, Miluz Lara, 9 module, anthracite
Range Name Miluz Lara
Tax Class GST-18
Write Your Own Review
You're reviewing:Cover frame, Miluz Lara, 9 module, anthracite
Your Rating

No sellers found for this product.