calcPageSize())"
/>
Further offers for this product
No sellers found for this product.
Excl. Tax
Blank Cover, Miluz Zeta, 1 Module, Anthracite
- Description
- Specifications
- Reviews
Description
Upgrade your experience with the 1 module Miluz ZeTa blank cover by Schneider Electric. This device is designed to be flush mounted. The dimensions of the product are (W) 22.2mm x (H) 44.75mm x (D) 16.83mm. It is made of polycarbonate (PC). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Overview
| Product Name | Blank Cover, Miluz Zeta, 1 Module, Anthracite |
|---|---|
| Range Name | Miluz ZeTa |
| Category | Blank Plate |
| Tax Class | GST-18 |
| Color | Anthracite |
| No of Modules | 1 Mod |
Reviews
Description
Upgrade your experience with the 1 module Miluz ZeTa blank cover by Schneider Electric. This device is designed to be flush mounted. The dimensions of the product are (W) 22.2mm x (H) 44.75mm x (D) 16.83mm. It is made of polycarbonate (PC). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Overview
| Product Name | Blank Cover, Miluz Zeta, 1 Module, Anthracite |
|---|---|
| Range Name | Miluz ZeTa |
| Category | Blank Plate |
| Tax Class | GST-18 |
| Color | Anthracite |
| No of Modules | 1 Mod |