
Acti 9 DB 6 way SPN DD
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Acti 9 DB 6 way SPN DD
Description
This Acti9 distribution board comes with reversible double metal door for door opening. This distribution board gives total flexibility to mount any type and size of modular devices as per load requirement. It allows the mounting of modular devices on 6 modules of 18mm. The number of ways is 6. The dimensions are (W) 246mm x (H) 242mm x (D) 95.4mm. The color of the distribution board is white (RAL 9003). The degree of protection is IP43, IK09 with the double metal door. This distribution board is compliant with IS 8623-1, IS 8623-3 and IEC 61439-3 standards.
Product Details
Product Name | Acti 9 DB 6 way SPN DD |
---|---|
Range Name | Acti 9 |
Tax Class | GST-18 |