Acti9- DB 8 way SPN SD
SKU :
A9HSNS08
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
A9HSNS08
Acti9- DB 8 way SPN SD
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Free shipping on orders above ₹499
In Stock
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
₹ 2,423.00
₹ 1,138.81
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Backorder
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Shipping:
Out of stock
Acti9- DB 8 way SPN SD
₹ 2,423.00
₹ 1,138.81
- Description
- Specifications
- Reviews
Description
| range |
Acti 9
|
|
|---|---|---|
| product name |
SPN
|
|
| product or component type |
Consumer unit
|
|
| device application |
Distribution
|
|
| colour |
White (RAL 9003)
|
|
| provided equipment |
Grounding bar
Neutral bar Busbar |
| enclosure mounting |
Surface
Flush |
|
|---|---|---|
| protection device type |
Outgoer: miniature circuit breaker (MCB) - 1P
Main incomer: isolator - 2P Main incomer: miniature circuit breaker (MCB) - 2P Main incomer: residual current circuit breaker (RCCB) - 2P Main incomer: residual current circuit breaker with overcurrent protection (RCBO) - 2P |
|
| total number of 18 mm modules |
8
|
|
| number of ways |
8 ways
|
|
| enclosure/cubicle description |
Single door enclosure
|
|
| enclosure material |
Galvanized steel box
Galvanized steel DIN rail Galvanized steel cable gland plate CRCA front plate |
|
| height |
242 mm external:
|
|
| width |
282 mm external:
|
|
| depth |
82 mm external:
|
| IP degree of protection |
IP30
|
|
|---|---|---|
| IK degree of protection |
IK08
|
|
| standards |
IS 8623-1
IS 8623-3 IEC 61439-3 |
|
| product certifications |
CPRI
ERDA |
| Package 1 Weight |
1.970 kg
|
|
|---|---|---|
| Package 1 Height |
80.000 mm
|
|
| Package 1 width |
290.000 mm
|
|
| Package 1 Length |
248.000 mm
|
Overview
| Product Name | Acti9- DB 8 way SPN SD |
|---|---|
| Range Name | Acti 9 |
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
| range |
Acti 9
|
|
|---|---|---|
| product name |
SPN
|
|
| product or component type |
Consumer unit
|
|
| device application |
Distribution
|
|
| colour |
White (RAL 9003)
|
|
| provided equipment |
Grounding bar
Neutral bar Busbar |
| enclosure mounting |
Surface
Flush |
|
|---|---|---|
| protection device type |
Outgoer: miniature circuit breaker (MCB) - 1P
Main incomer: isolator - 2P Main incomer: miniature circuit breaker (MCB) - 2P Main incomer: residual current circuit breaker (RCCB) - 2P Main incomer: residual current circuit breaker with overcurrent protection (RCBO) - 2P |
|
| total number of 18 mm modules |
8
|
|
| number of ways |
8 ways
|
|
| enclosure/cubicle description |
Single door enclosure
|
|
| enclosure material |
Galvanized steel box
Galvanized steel DIN rail Galvanized steel cable gland plate CRCA front plate |
|
| height |
242 mm external:
|
|
| width |
282 mm external:
|
|
| depth |
82 mm external:
|
| IP degree of protection |
IP30
|
|
|---|---|---|
| IK degree of protection |
IK08
|
|
| standards |
IS 8623-1
IS 8623-3 IEC 61439-3 |
|
| product certifications |
CPRI
ERDA |
| Package 1 Weight |
1.970 kg
|
|
|---|---|---|
| Package 1 Height |
80.000 mm
|
|
| Package 1 width |
290.000 mm
|
|
| Package 1 Length |
248.000 mm
|
Overview
| Product Name | Acti9- DB 8 way SPN SD |
|---|---|
| Range Name | Acti 9 |
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account