calcPageSize())"
/>
calcActive())">
Acti 9 - DB 8 way SPN DD - Distribution Board
A9HSND08
₹ 3,199.00
₹ 1,503.53
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9HSND08
Acti 9 - DB 8 way SPN DD - Distribution Board
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Acti 9 - DB 8 way SPN DD - Distribution Board
₹ 3,199.00
₹ 1,503.53
Description
Metallic Enclosures to house your protection devices.
Country of Origin: India
Product Details
| Product Name | Acti 9 - DB 8 way SPN DD - Distribution Board |
|---|---|
| Range Name | Acti 9 |
| Category | DB |
| Tax Class | GST-18 |
| Color | White |
| Width (in mm) | 282 |
| Height (in mm) | 242 |
| Depth (in mm) | 95.4 |
| Body Material | Steel |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account