6A 3 Pin So With Shutter, Pg
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
6A 3 Pin So With Shutter, Pg
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | 6A 3 Pin So With Shutter, Pg |
|---|---|
| Tax Class | GST-18 |
| Range | LIVIA |
| Product or component type | SOCKET-OUTLET |
| Device application | POWER SUPPLY |
| Rated current | 6 A |
| Targeted channel | DO IT YOURSELF |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Colour tint | PRISTINE GREY |
| fixing mode | SNAP-FITTED |
| Outlet poles configuration | 2P + E |
| Rated current | 6 A AT 220...240 V AC 50/60 HZ |
| Socket additional information | SHUTTERED |
| Number of modules | 2 MODULES |
| Socket number | 1 |
| Device mounting | FLUSH |
| Connections - terminals | PILLAR TERMINALS |
| Number of terminals | 3 |
| surface treatment | PAINTEDANTIBACTERIAL |
| Surface finish | MATT |
| IK degree of protection | IK02 |
| Outlet standard description | 3 PINS |
| Outlet standard deviation | BRITISH BS 546 |
| Outlet standard | INDIAN |
| Material | PC (POLYCARBONATE) |
| Standards | IS 1293 |
| Product certifications | ISI |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -5…60 °C |
| IP degree of protection | IP2X |
| Depth | 45 MM |
| Width | 45 MM |
| Height | 54 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.5 CM |
| Package 1 Width | 6 CM |
| Package 1 Length | 14.8 CM |
| Package 1 Weight | 35 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 6 CM |
| Package 2 Width | 10.5 CM |
| Package 2 Length | 21.5 CM |
| Package 2 Weight | 405 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 300 |
| Package 3 Height | 33.5 CM |
| Package 3 Width | 34.5 CM |
| Package 3 Length | 44 CM |
| Package 3 Weight | 13 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 24 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.0001045262738853503 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00000451581740976645 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 4.0268577494692e-7 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.69715 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00000558560244161359 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | B4bb8a57-d202-4769-a2e0-19cfa1805b08 |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Documents
Reviews
Overview
| Product Name | 6A 3 Pin So With Shutter, Pg |
|---|---|
| Tax Class | GST-18 |
| Range | LIVIA |
| Product or component type | SOCKET-OUTLET |
| Device application | POWER SUPPLY |
| Rated current | 6 A |
| Targeted channel | DO IT YOURSELF |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Colour tint | PRISTINE GREY |
| fixing mode | SNAP-FITTED |
| Outlet poles configuration | 2P + E |
| Rated current | 6 A AT 220...240 V AC 50/60 HZ |
| Socket additional information | SHUTTERED |
| Number of modules | 2 MODULES |
| Socket number | 1 |
| Device mounting | FLUSH |
| Connections - terminals | PILLAR TERMINALS |
| Number of terminals | 3 |
| surface treatment | PAINTEDANTIBACTERIAL |
| Surface finish | MATT |
| IK degree of protection | IK02 |
| Outlet standard description | 3 PINS |
| Outlet standard deviation | BRITISH BS 546 |
| Outlet standard | INDIAN |
| Material | PC (POLYCARBONATE) |
| Standards | IS 1293 |
| Product certifications | ISI |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -5…60 °C |
| IP degree of protection | IP2X |
| Depth | 45 MM |
| Width | 45 MM |
| Height | 54 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.5 CM |
| Package 1 Width | 6 CM |
| Package 1 Length | 14.8 CM |
| Package 1 Weight | 35 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 6 CM |
| Package 2 Width | 10.5 CM |
| Package 2 Length | 21.5 CM |
| Package 2 Weight | 405 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 300 |
| Package 3 Height | 33.5 CM |
| Package 3 Width | 34.5 CM |
| Package 3 Length | 44 CM |
| Package 3 Weight | 13 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 24 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.0001045262738853503 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00000451581740976645 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 4.0268577494692e-7 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.69715 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00000558560244161359 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | B4bb8a57-d202-4769-a2e0-19cfa1805b08 |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |