10AX 2 way 1 Module Switch - White
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
10AX 2 way 1 Module Switch - White
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation
High Durability: Copper bridge and silver inlay contacts ensure longer life. Brass terminals & round-tip screws provide efficient electrical contacts
Safe & Secure: Built-in spark shield for added safety. Switches X rated for suitability for inductive loads
Stylish Looks - Soft white texture with glossy finish
Reliable - High grade heat-resistant polycarbonate and long lasting laser marking
Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!
Country of Origin: India
Overview
| Product Name | 10AX 2 way 1 Module Switch - White |
|---|---|
| Category | Switches |
| Tax Class | GST-18 |
| Current Rating | 10A |
| Indicator Availability | Without Indicator |
| No. of Switches per unit | 1 |
| Range | LIVIA |
| Device application | CONTROL |
| Product or component type | SWITCH |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Cover type | FLUSH COVER |
| Colour tint | WHITE (RAL 9003) |
| Targeted channel | DO IT YOURSELF |
| Device mounting | FLUSH |
| Switch function | 1-POLE 2-WAY |
| Rated current | 10 AX |
| [Ue] rated operational voltage | 240 V AC |
| fixing mode | SNAP-FITTED |
| Local signalling | WITHOUT |
| Number of modules | 1 MODULE |
| Product weight | 21.2 G |
| Embedding depth | 24 MM |
| Switch application | CONTROL SWITCH |
| surface treatment | ANTIBACTERIAL |
| Surface finish | GLOSSY |
| Number of terminals | 3 |
| Number of rocker | 1 |
| Height | 54.4 MM |
| Width | 22.7 MM |
| Depth | 36.5 MM |
| Network type | AC |
| Network frequency | 50 HZ |
| Marking | UP-DOWN |
| Technology type | ELECTROMECHANICAL |
| Connections - terminals | SCREW TERMINALS |
| Actuator | ROCKER |
| IP degree of protection | IP20 |
| Standards | IS 3854 |
| Environmental characteristic | INDOOR USE |
| Ambient air temperature for operation | -5…45 °C |
| Relative humidity | 10…95 % |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.5 CM |
| Package 1 Width | 5.5 CM |
| Package 1 Length | 14.0 CM |
| Package 1 Weight | 24.0 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 27 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.0001472236400268637 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00000309654801880457 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 5.1423505708529e-7 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.5704 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.6 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00000298291470785762 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation
High Durability: Copper bridge and silver inlay contacts ensure longer life. Brass terminals & round-tip screws provide efficient electrical contacts
Safe & Secure: Built-in spark shield for added safety. Switches X rated for suitability for inductive loads
Stylish Looks - Soft white texture with glossy finish
Reliable - High grade heat-resistant polycarbonate and long lasting laser marking
Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!
Country of Origin: India
Overview
| Product Name | 10AX 2 way 1 Module Switch - White |
|---|---|
| Category | Switches |
| Tax Class | GST-18 |
| Current Rating | 10A |
| Indicator Availability | Without Indicator |
| No. of Switches per unit | 1 |
| Range | LIVIA |
| Device application | CONTROL |
| Product or component type | SWITCH |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Cover type | FLUSH COVER |
| Colour tint | WHITE (RAL 9003) |
| Targeted channel | DO IT YOURSELF |
| Device mounting | FLUSH |
| Switch function | 1-POLE 2-WAY |
| Rated current | 10 AX |
| [Ue] rated operational voltage | 240 V AC |
| fixing mode | SNAP-FITTED |
| Local signalling | WITHOUT |
| Number of modules | 1 MODULE |
| Product weight | 21.2 G |
| Embedding depth | 24 MM |
| Switch application | CONTROL SWITCH |
| surface treatment | ANTIBACTERIAL |
| Surface finish | GLOSSY |
| Number of terminals | 3 |
| Number of rocker | 1 |
| Height | 54.4 MM |
| Width | 22.7 MM |
| Depth | 36.5 MM |
| Network type | AC |
| Network frequency | 50 HZ |
| Marking | UP-DOWN |
| Technology type | ELECTROMECHANICAL |
| Connections - terminals | SCREW TERMINALS |
| Actuator | ROCKER |
| IP degree of protection | IP20 |
| Standards | IS 3854 |
| Environmental characteristic | INDOOR USE |
| Ambient air temperature for operation | -5…45 °C |
| Relative humidity | 10…95 % |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.5 CM |
| Package 1 Width | 5.5 CM |
| Package 1 Length | 14.0 CM |
| Package 1 Weight | 24.0 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 27 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.0001472236400268637 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00000309654801880457 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 5.1423505708529e-7 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.5704 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.6 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00000298291470785762 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |