16 Amp MCBs

37 results

arrow-down
Acti9 xC60 3P D 16A MCB IS/IEC 60947-2
A9N3P16DIN
Acti9 xC60 3P C 16A MCB IS/IEC 60947-2
A9N3P16CIN
Acti9 xC60 3P B 16A MCB IS/IEC 60947-2
A9N3P16BIN
Acti9 xC60 2P D 16A MCB IS/IEC 60947-2
A9N2P16DIN
Acti9 xC60 2P C 16A MCB IS/IEC 60947-2
A9N2P16CIN
Acti9 xC60 2P B 16A MCB IS/IEC 60947-2
A9N2P16BIN
Acti9 xC60 1P C 16A MCB IS/IEC 60947-2
A9N1P16CIN
Acti9 xC60 1P B 16A MCB IS/IEC 60947-2
A9N1P16BIN
Acti9 xC60 3P D 16A MCB IS/IEC 60898-1
A9N3P16DGN
Acti9 xC60 3P C 16A MCB IS/IEC 60898-1
A9N3P16CGN
Acti9 xC60 3P B 16A MCB IS/IEC 60898-1
A9N3P16BGN
Acti9 xC60 2P D 16A MCB IS/IEC 60898-1
A9N2P16DGN