Acti9 xC60 2P B 16A MCB IS/IEC 60947-2

In stock
SKU
A9N2P16BIN
Regular Price ₹ 1,473 Special Price ₹ 648
56% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

This Acti9 xC60 is a low voltage biconnect miniature circuit breaker (MCB). It is a 2P circuit breaker with 2 protected poles and 16A In rated current with C tripping curve. The rated short circuit breaking capacity is up to 10 kA at 380VAC - 415VAC conforming to IS/IEC 60947-2 standard. The MCB is suitability for isolation in the industrial sector as per IS/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. The presence of the green strip guarantees physical opening of the contacts. It allows operations to be performed on the downstream circuit in complete safety. Mechanical durability goes up to 20000 cycles and electrical durability goes up to 20000 cycles. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 4 pitches of 9mm. Pollution degree is 3. The product colour is white (RAL9003) According to IEC 60529 standard, the degree of protection is IP20 for the device The operating temperature is -30°C to 70°C. The storage temperature is -40°C to 85°C.
More Information
Product Name Acti9 xC60 2P B 16A MCB IS/IEC 60947-2
Range Name Acti 9
Category MCB
Tax Class GST-18
Current Rating 16A
Number of Poles 2P
Breaking Capacity 6 kA
Tripping Curves B
Color White
Frequency 50/60 Hz
Standard IS/IEC 60947-2
Write Your Own Review
You're reviewing:Acti9 xC60 2P B 16A MCB IS/IEC 60947-2
Your Rating

No sellers found for this product.