
calcActive())">
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, 1NO, 220...230VAC coil
LC2K0610M7
THB 0.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC2K0610M7
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, 1NO, 220...230VAC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys K reversing contactor, 3 poles (3NO), for motor control applications up to 6A/690V AC-3 (2.2kW@400V). It provides 220V 50/60Hz AC coils, 2NO built-in auxiliary contacts, connection by screw clamp terminals. For operating rates until 600 cycles/hour in AC-3 and environments until 50°C, it procures reliability and durability to standard applications. Compact (90mm width), DIN-rail mounting or screw fixing. With pre-wired reversing power connections, mechanical interlock (without electrical interlocking). Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | LC2K0610M7 |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | TeSys k |
Package1 Length*Width*Height (dimensions) | 0 x 90 x 58 mm |