3999 ผลลัพธ์

เรียงตาม arrow-down
Terminal block- Linergy TR- push-in type- feed through- 4 points- 4mm²- grey- set of 50
NSYTRP44
THB 153
THB 215
Terminal block- Linergy TR- push-in type- feed through- 4 points- 4mm²- blue- set of 50
NSYTRP44BL
THB 156
THB 220
PUSH-IN TERMINAL- PROTECTIVE EARTH- 4 POINTS- 4MM²- GREEN-YELLOW
NSYTRP44PE
THB 410
THB 578
Terminal block- Linergy TR- spring type- feed through- 2 points- 2.5mm²- grey
NSYTRR22
THB 47
THB 66
Terminal block- Linergy TR- spring type- feed through- 2 points- 4mm²- grey- set of 50
NSYTRR42
THB 58
THB 82
SCREW TERMINAL- DOUBLE LEVEL- 4 POINTS- 2-5MM² - GREY
NSYTRV24D
THB 98
THB 138
SCREW TERMINAL- FEED THROUGH- 3 POINTS- 4MM² - GREY
NSYTRV43
THB 82
THB 116
Marking strip- Linergy TR- clip in type- 5mm- printed characters 1 to 10- printed horizontal- white- Set of 10
NSYTRAB510
THB 28
THB 39
Marking strip- Linergy TR- clip in type- 5mm- printed characters 11 to 20- printed horizontal- white- Set of 10
NSYTRAB520
THB 28
THB 39
Marking strip- Linergy TR- clip in type- 5mm- printed characters 21 to 30- printed horizontal- white- Set of 10
NSYTRAB530
THB 28
THB 39
Marking strip- Linergy TR- clip in type- 6mm- characters 1 to 10- printed horizontal- numeric- set of 10
NSYTRAB610
THB 28
THB 40
Marking strip- Linergy TR- clip in type- 6mm- printed characters 11 to 20- printed horizontal- white- Set of 10
NSYTRAB620
THB 28
THB 40