Terminal block, Linergy TR, spring type, feed through, 2 points, 2.5mm², grey

NSYTRR22

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

Linergy TR is terminal block for Linergy. It belongs to linergy passthrough terminal block with 2.5 mm² nominal cross section. The rated operational voltage is 600V conforming to CSA/cURus and 800V conforming to EN/IEC 60947-7-1. The rated current is 24A conforming to EN/IEC 60947-7-1 and 20A conforming to CSA and cURus. It has grey surface treatment. Mounting by clip-on and top connection by single-level 1x1 screw terminals. It could be connection and disconnection by screwdriver. It is compatible with spacial enclosures for Prisma G, Prisma P, Pragma, Prisma PH, Prisma Pack, Spacial, Kaedra, TeSys. Sold in lots of 50 units. Ambient air temperature for operation is from -40 to 130 °C conforming to IEC 60216-1 and VDE 0304-T21. Multi standards certified (ATEX, CSA, cURus, DNV, GL, LR, VDE, IEC-Ex, EAC). It is compliant with Green Premium (RoHS/REACH).

รายละเอียดสินค้า

Activity PPLVS
หมายเลขส่วนประกอบ NSYTRR22
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Linergy TR terminals blocks
ขนาดบรรจุภัณฑ์ 0 x 5.2 x 36.5 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

END BRACKET, SNAP-ON FOR 35MM DIN RAILS, 5,2MM WIDTH, MARKABLE
NSYTRAAB35

check-small มีสินค้า

Price starting from
THB 77.04
THB 55.00
End clamp w/ screw
NSYTRAABV35

สินค้าหมด

CLIP IN MARKING STRIP, 5MM, 10 CHARACTERS 31 TO 40, PRINTED HORIZONTA
NSYTRAB540

สินค้าหมด

CLIP IN MARKING STRIP, 5MM, 10 CHARACTERS 41 TO 50, PRINTED HORIZONTA
NSYTRAB550

สินค้าหมด

PLUG-IN BRIDGE, 2POINTS FOR 2,5MM² TERMINAL BLOCKS, RED
NSYTRAL22

สินค้าหมด

PLUG-IN BRIDGE, 3POINTS FOR 2,5MM² TERMINAL BLOCKS, RED
NSYTRAL23

สินค้าหมด

Marking strip- Linergy TR- clip in type- 5mm- printed characters 21 to 30- printed horizontal- white- Set of 10
NSYTRAB530

สินค้าหมด

Marking strip- Linergy TR- clip in type- 5mm- printed characters 11 to 20- printed horizontal- white- Set of 10
NSYTRAB520

สินค้าหมด