Usb Charger, Miluz Zeta, A Type, 100-240V, 2.1A, 10.5W, 1 Module, White
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Usb Charger, Miluz Zeta, A Type, 100-240V, 2.1A, 10.5W, 1 Module, White
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Discover the Miluz ZeTa A type USB charger by Schneider Electric. It is a complete product for easy installation. Its Ue rated operational voltage is 100-240VAC at 50/60Hz with 2.1A output current. Its nominal output power is 10.5W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.75mm x (D) 36.3mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 13252 and IEC 60950-1 standards and has ISI product certification.
Overview
| Product Name | Usb Charger, Miluz Zeta, A Type, 100-240V, 2.1A, 10.5W, 1 Module, White |
|---|---|
| Category | Communication Outlets |
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | MILUZ |
| Product or component type | USB CHARGER |
| Device application | USB CHARGER |
| Colour tint | WHITE (RAL 9003) |
| fixing mode | SNAP-FITTED |
| Integrated connection type | 1 USB TYPE A 5 V DC |
| Device mounting | FLUSH |
| Device presentation | COMPLETE PRODUCT |
| surface treatment | UNTREATED |
| Number of modules | 1 MODULE |
| Type of packing | FLOW-PACK |
| Quantity per set | 1 SET |
| Ambient air temperature for operation | -5…45 °C |
| Relative humidity | 0…95 % |
| [Ue] rated operational voltage | 100...240 V AC AT 50/60 HZ |
| Power consumption in W | 0.3 W |
| Nominal output power | 10.5 W |
| Connector type | USB |
| maximum load current with 2 outputs used simultaneously | 2.1 A |
| Material | POLYCARBONATE AND POLYAMIDE |
| Height | 44.75 MM |
| Width | 22.4 MM |
| Depth | 36.3 MM |
| Number of terminals | 1 PRE-WIRED CABLE |
| Surface finish | GLOSSY |
| Type of USB power supply | USB TYPE A |
| Connections - terminals | PRE-WIRED CABLE |
| Number of modules | 1 MODULE |
| Product certifications | ISI |
| Standards | IS 13252IEC 60950-1 |
| IK degree of protection | IK02 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.65 CM |
| Package 1 Width | 2.235 CM |
| Package 1 Length | 4.513 CM |
| Package 1 Weight | 38.24 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.5 CM |
| Package 2 Width | 10.5 CM |
| Package 2 Length | 24 CM |
| Package 2 Weight | 452.6 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 17 |
| Total lifecycle Carbon footprint | 141 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.3127895167506676 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.004933900978357549 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0012544261844055738 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 76.78 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 77 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.010552562110880525 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Discover the Miluz ZeTa A type USB charger by Schneider Electric. It is a complete product for easy installation. Its Ue rated operational voltage is 100-240VAC at 50/60Hz with 2.1A output current. Its nominal output power is 10.5W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.75mm x (D) 36.3mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 13252 and IEC 60950-1 standards and has ISI product certification.
Overview
| Product Name | Usb Charger, Miluz Zeta, A Type, 100-240V, 2.1A, 10.5W, 1 Module, White |
|---|---|
| Category | Communication Outlets |
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | MILUZ |
| Product or component type | USB CHARGER |
| Device application | USB CHARGER |
| Colour tint | WHITE (RAL 9003) |
| fixing mode | SNAP-FITTED |
| Integrated connection type | 1 USB TYPE A 5 V DC |
| Device mounting | FLUSH |
| Device presentation | COMPLETE PRODUCT |
| surface treatment | UNTREATED |
| Number of modules | 1 MODULE |
| Type of packing | FLOW-PACK |
| Quantity per set | 1 SET |
| Ambient air temperature for operation | -5…45 °C |
| Relative humidity | 0…95 % |
| [Ue] rated operational voltage | 100...240 V AC AT 50/60 HZ |
| Power consumption in W | 0.3 W |
| Nominal output power | 10.5 W |
| Connector type | USB |
| maximum load current with 2 outputs used simultaneously | 2.1 A |
| Material | POLYCARBONATE AND POLYAMIDE |
| Height | 44.75 MM |
| Width | 22.4 MM |
| Depth | 36.3 MM |
| Number of terminals | 1 PRE-WIRED CABLE |
| Surface finish | GLOSSY |
| Type of USB power supply | USB TYPE A |
| Connections - terminals | PRE-WIRED CABLE |
| Number of modules | 1 MODULE |
| Product certifications | ISI |
| Standards | IS 13252IEC 60950-1 |
| IK degree of protection | IK02 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.65 CM |
| Package 1 Width | 2.235 CM |
| Package 1 Length | 4.513 CM |
| Package 1 Weight | 38.24 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.5 CM |
| Package 2 Width | 10.5 CM |
| Package 2 Length | 24 CM |
| Package 2 Weight | 452.6 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 17 |
| Total lifecycle Carbon footprint | 141 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.3127895167506676 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.004933900978357549 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0012544261844055738 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 76.78 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 77 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.010552562110880525 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |