Socket Outlet, Miluz Zeta, 6/16A, 3 Pin, 2P+E, With Shutter, 2 Module, White
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
Socket Outlet, Miluz Zeta, 6/16A, 3 Pin, 2P+E, With Shutter, 2 Module, White
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Discover the Miluz ZeTa Indian 3-pin socket outlet by Schneider Electric. It has an IS 1293 outlet standard with 2P+E outlet pole configuration. Its Ue rated operational voltage is 250VAC at 50/60Hz. Its Ie rated operational current is 6/16A. This device is designed to be flush mounted. The dimensions of the product are (W) 44.85mm x (H) 44.85mm x (D) 44.2mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 1293 standard and has ISI product certification.
Overview
| Product Name | Socket Outlet, Miluz Zeta, 6/16A, 3 Pin, 2P+E, With Shutter, 2 Module, White |
|---|---|
| Category | Sockets |
| Tax Class | GST-18 |
| Current Rating | 16A |
| Shutter Availability | With Shutter |
| Range | MILUZ |
| Range of product | MILUZ ZETA |
| Aesthetic name | MILUZ ZETA |
| Product or component type | SOCKET-OUTLET |
| fixing mode | SNAP-FITTED |
| Quantity per set | 1 |
| Main colour tint | WHITE |
| Device presentation | BASIC ELEMENT WITH CENTRAL COVER PLATE |
| Socket number | 1 |
| Outlet standard description | WITH EARTHING CONTACT |
| Outlet poles configuration | 2P + E WITH SHUTTERS |
| Device mounting | FLUSH |
| Colour tint | WHITE (RAL 9003) |
| Outlet standard deviation | INDIA 3-PIN |
| [Ue] rated operational voltage | 250 V AC |
| Material | POLYCARBONATE AND POLYAMIDE |
| Surface finish | GLOSSY |
| Number of modules | 2 MODULES |
| Connections - terminals | SCREW TERMINALS |
| Height | 44.85 MM |
| Width | 44.85 MM |
| Depth | 44.2 MM |
| Network frequency | 50/60 HZ |
| surface treatment | UNTREATED |
| Rated current | 6/16 A |
| Network type | AC |
| [Ue] rated operational voltage | 250 V |
| Ambient air temperature for operation | -5…45 °C |
| Relative humidity | 0…95 % |
| Clamping connection capacity | 2.5 MM² FOR FLEXIBLE STRANDED CABLE(S) |
| Standards | IS 1293 |
| Product certifications | ISI |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.42 CM |
| Package 1 Width | 4.485 CM |
| Package 1 Length | 4.485 CM |
| Package 1 Weight | 42 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.5 CM |
| Package 2 Width | 10.5 CM |
| Package 2 Length | 24 CM |
| Package 2 Weight | 490.2 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 90 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 4.415 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 24 |
| Total lifecycle Carbon footprint | 10 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4370327046393582 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.010425587059095761 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.028748847087333763 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8.8576 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.20314918726959522 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Discover the Miluz ZeTa Indian 3-pin socket outlet by Schneider Electric. It has an IS 1293 outlet standard with 2P+E outlet pole configuration. Its Ue rated operational voltage is 250VAC at 50/60Hz. Its Ie rated operational current is 6/16A. This device is designed to be flush mounted. The dimensions of the product are (W) 44.85mm x (H) 44.85mm x (D) 44.2mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 1293 standard and has ISI product certification.
Overview
| Product Name | Socket Outlet, Miluz Zeta, 6/16A, 3 Pin, 2P+E, With Shutter, 2 Module, White |
|---|---|
| Category | Sockets |
| Tax Class | GST-18 |
| Current Rating | 16A |
| Shutter Availability | With Shutter |
| Range | MILUZ |
| Range of product | MILUZ ZETA |
| Aesthetic name | MILUZ ZETA |
| Product or component type | SOCKET-OUTLET |
| fixing mode | SNAP-FITTED |
| Quantity per set | 1 |
| Main colour tint | WHITE |
| Device presentation | BASIC ELEMENT WITH CENTRAL COVER PLATE |
| Socket number | 1 |
| Outlet standard description | WITH EARTHING CONTACT |
| Outlet poles configuration | 2P + E WITH SHUTTERS |
| Device mounting | FLUSH |
| Colour tint | WHITE (RAL 9003) |
| Outlet standard deviation | INDIA 3-PIN |
| [Ue] rated operational voltage | 250 V AC |
| Material | POLYCARBONATE AND POLYAMIDE |
| Surface finish | GLOSSY |
| Number of modules | 2 MODULES |
| Connections - terminals | SCREW TERMINALS |
| Height | 44.85 MM |
| Width | 44.85 MM |
| Depth | 44.2 MM |
| Network frequency | 50/60 HZ |
| surface treatment | UNTREATED |
| Rated current | 6/16 A |
| Network type | AC |
| [Ue] rated operational voltage | 250 V |
| Ambient air temperature for operation | -5…45 °C |
| Relative humidity | 0…95 % |
| Clamping connection capacity | 2.5 MM² FOR FLEXIBLE STRANDED CABLE(S) |
| Standards | IS 1293 |
| Product certifications | ISI |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.42 CM |
| Package 1 Width | 4.485 CM |
| Package 1 Length | 4.485 CM |
| Package 1 Weight | 42 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.5 CM |
| Package 2 Width | 10.5 CM |
| Package 2 Length | 24 CM |
| Package 2 Weight | 490.2 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 90 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 4.415 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 24 |
| Total lifecycle Carbon footprint | 10 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4370327046393582 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.010425587059095761 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.028748847087333763 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8.8576 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.20314918726959522 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |