Data Socket, Miluz ZeTa, RJ45 8(8), STP, CAT6, 1 module, white

Share
In stock
SKU
MZRJ451M_WH
Regular Price ₹ 950 Special Price ₹ 428
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Upgrade your experience with the Miluz ZeTa RJ45 data socket by Schneider Electric. It has a Category-6 RJ45 (8 wires) data socket type with a 250MHz transmission rate. This device is designed to be flush mounted. The dimensions of the product are (W) 22.25mm x (H) 44.85mm x (D) 39.8mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

More Information
Product Name Data Socket, Miluz ZeTa, RJ45 8(8), STP, CAT6, 1 module, white
Range Name Miluz ZeTa
Tax Class GST-18
Color White
Write Your Own Review
You're reviewing:Data Socket, Miluz ZeTa, RJ45 8(8), STP, CAT6, 1 module, white
Your Rating

No sellers found for this product.