USB charger, Miluz ZeTa, A type, 100-240V, 2.1A, 10.5W, 1 module, anthracite

Share
In stock
SKU
MZUSBA1M_AN
Regular Price ₹ 2,640 Special Price ₹ 1,188
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Discover the Miluz ZeTa A type USB charger by Schneider Electric. It is a complete product for easy installation. Its Ue rated operational voltage is 100-240VAC at 50/60Hz with 2.1A output current. Its nominal output power is 10.5W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.75mm x (D) 36.3mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 13252 and IEC 60950-1 standards and has ISI product certification.

More Information
Product Name USB charger, Miluz ZeTa, A type, 100-240V, 2.1A, 10.5W, 1 module, anthracite
Range Name Miluz ZeTa
Tax Class GST-18
Color Anthracite
Write Your Own Review
You're reviewing:USB charger, Miluz ZeTa, A type, 100-240V, 2.1A, 10.5W, 1 module, anthracite
Your Rating

No sellers found for this product.